LVM2P Series - 2Pro Polymer Protected MOV for Line Voltage Applications

Varistor LVM2P Series Image
Roll Over to Zoom
Disclaimer Notice

Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Our 2Pro devices help protect against damage caused by various fault conditions including lightning, electrostatic discharge (ESD), overload, and short circuit. By incorporating PolySwitch PPTC (Polymeric Positive Temperature Coefficient) and MOV (Metal Oxide Varistor) technology into a single device, 2Pro devices can also help you reduce board space and component count in your designs.

Features:
Integrated PPTC/MOV

  • Overcurrent, overvoltage and ESD protection device
  • Resettable overcurrent protection
  • RoHS compliant
  • Halogen free (refers to: Br≤900ppm, Cl≤900ppm, Br+Cl≤1500ppm)

Benefits:
Helps Meet Standards

  • Single device helps reduce component count and footprint
  • Helps reduce warranty returns
  • Helps simplify UL 60950 testing
  • Helps equipment comply wtih IEC61000-4-5, IEC61000-4-4, and IEC61000-4-2.
  • Helps equipment comply with UL 60950

Applications:
Networking Machines and Systems

  • Smart Meters
  • Appliances
  • LED Lighting
  • Power Supplies

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
RMIN
(Ω)
Rmax
(Ω)
R1max
(Ω)
Operating Voltage (V)Max
Time
To
Trip
(A)
Product
Specification
Partner ECAD ModelsStockSamplesCompare
LVM2P-015R104310.150.36.514162403Product SpecificationLVM2P-015R10431CheckOrder
LVM2P-035R144310.350.751.42.22.82402Product SpecificationLVM2P-035R14431CheckOrder
LVM2P-075R144310.751.50.370.751.032401.2Product SpecificationLVM2P-075R14431CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF4132-000 LVM2P-035R14431 RoHS No 01/22/2019 PbFree No 01/22/2019 CoC_RoHS10_RF4132-000_(LVM2P-035R14431) REACH211_Declaration_RF4132-000_(LVM2P-035R14431) Yes
01/22/2019
Does not Contain
RF4133-000 LVM2P-075R14431 RoHS No 01/22/2019 PbFree No 01/22/2019 CoC_RoHS10_RF4133-000_LVM2P-075R14431
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.