background-waves

Series: SMF4L-T1G

Low leakage Uni-directional Surface Mount 400 W TVS Diode in SOD-123FL
Product Status| Activei
info

The SMF4L-T1G low leakage series is designed to protect sensitive systems or components from high voltage, high energy transients. It offers a fast response time, low Zener impedance, high surge and excellent clamping capabilities. Because of its small size, it is ideal for use in cellular phones, portable devices, business machines, power supplies and other industrial and consumer applications.

  • Unidirectional Zener transient overvoltage suppressors
  • Working peak reverse voltage ranging from 5 V to 78 V
  • Peak power rating of 400 W at 1 ms
  • Typical response time faster than 1 ns
  • ESD rating of class 3 (>16 kV) per human body model
  • IEC-61000-4-2 ESD 30 kV(Air), 30 kV (Contact)
  • EFT rating of 40 A per IEC 61000-4-4
  • Small footprint of 8.45 mm2
  • Low leakage makes this TVS diode a good choice for battery-operated electronic devices
  • Supplied on an 8-mm tape and reel holding 3000 units

SMF4L-T1G Parts

FiltersFilters

SMF4L-T1G Applications

Highlights Section

  • Business machines
  • Consumer electronics
  • I/O interfaces
  • Mobile phones
  • Portable devices
  • Power supplies

Series: SMF4L-T1G Resources