background-waves

SMF4L100A

Product Status| Activei

SMF4L100A

TVS SMF4L 100V Uni, 7'' T&R | Series: SMF4L
info

The SMF4L series of SOD-123FL small and flat lead lowprofile plastic package is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

PropertyValue
VR (Vstandoff)
100
Watts (W)
400
I PP 10x1000µs (A)
1.2
MIN VBR@IT (V)
111
MAX VBR@IT (V)
123
Vc (V)
162
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Polarity
Unipolar
Package
SOD-123FL
Peak Pulse Power - 10x1000 (W)
400
Stand Polar
Unipolar
Tolerance %
5
  • 400 W peak pulse power capability at 10/1000μs, repetition rate (duty cycle): 0.01 %
  • Compatible with industrial standard package SOD- 123FL
  • Low inductance, excellent clamping capability
  • For surface mounted applications to optimize board space
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30 kV (Air), 30 kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Fast response time typically below 1 ns from 0 V to Vbrmin

SMF4L100A Applications

Highlights Section

  • Protection of I/O interfaces, VCC buses, and other vulnerable circuit in mobile phones, portable devices, business machines, and power supplies

SMF4L100A Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SMF4L100ATVS SMF4L 100V Uni, 7'' T&RRoHS4/27/2021NoPdf IconCoC_RoHS9_SMF4L100APdf IconREACH_SVHC Declaration (Contain)_SMF4L100AContainsYes4/27/2021

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.