SMF4L Series - Surface Mount – 400W

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SMF4L series of SOD-123FL small and flat lead lowprofile plastic package is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features:

  • 400W peak pulsepower capability at 10/1000μs waveform, repetition rate (duty cycle): 0.01%
  • Compatible with industrial standard package SOD- 123FL
  • Low inductance, excellent clamping capability
  • For surface mounted applications to optimize board space
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Fast response time: typically less than 1.0ns from 0 Volts to VBR min
  • High temperature soldering: 260°C/40 seconds at terminals
  • Glass passivated junction
  • Built-in strain relief
  • Plastic package is flammability rated V-0 per Underwriters Laboratories
  • Meet MSL level1, per J-STD-020, LF maximum peak of 260°C
  • Matte tin lead–free plated
  • Halogen-free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD-609A.01)

Applications:

SMF4L devices are ideal for the protection of I/O interfaces, VCC bus and other vulnerable circuit used in cellular phones, portable devices, business machines, power supplies and other consumer applications

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
SMF4L100A1004001.211112316211150UnipolarSOD-123FLSMF4L100ACheckOrder
SMF4L10A1040023.611.112.31715150UnipolarSOD-123FLSMF4L10ACheckOrder
SMF4L10CASOD-123FLCheckOrder
SMF4L110A1104001.112213517711150UnipolarSOD-123FLSMF4L110ACheckOrder
SMF4L11A114002212.213.518.211150UnipolarSOD-123FLSMF4L11ACheckOrder
SMF4L11CA114002212.213.518.211150BipolarSOD-123FLSMF4L11CACheckOrder
SMF4L120A120400113314719311150UnipolarSOD-123FLSMF4L120ACheckOrder
SMF4L12A1240020.213.314.719.911150UnipolarSOD-123FLSMF4L12ACheckOrder
SMF4L12CA1240020.113.314.719.911150BipolarSOD-123FLSMF4L12CACheckOrder
SMF4L130A130400114415920911150UnipolarSOD-123FLSMF4L130ACheckOrder
SMF4L13A1340018.614.415.921.511150UnipolarSOD-123FLSMF4L13ACheckOrder
SMF4L13CA1340018.614.415.921.511150BipolarSOD-123FLSMF4L13CACheckOrder
SMF4L14A1440017.215.617.223.211150UnipolarSOD-123FLSMF4L14ACheckOrder
SMF4L14CA1440017.215.617.223.211150BipolarSOD-123FLSMF4L14CACheckOrder
SMF4L150A1504000.816718524311150UnipolarSOD-123FLSMF4L150ACheckOrder
SMF4L15A1540016.416.718.524.411150UnipolarSOD-123FLSMF4L15ACheckOrder
SMF4L15CA1540016.416.718.524.411150BipolarSOD-123FLSMF4L15CACheckOrder
SMF4L160A1604000.817819725911150UnipolarSOD-123FLSMF4L160ACheckOrder
SMF4L16A1640015.417.819.72611150UnipolarSOD-123FLSMF4L16ACheckOrder
SMF4L16CA1640015.417.819.72611150BipolarSOD-123FLSMF4L16CACheckOrder
SMF4L170A1704000.718920927511150UnipolarSOD-123FLSMF4L170ACheckOrder
SMF4L17A1740014.518.920.927.611150UnipolarSOD-123FLSMF4L17ACheckOrder
SMF4L17CA1740014.518.920.927.611150BipolarSOD-123FLSMF4L17CACheckOrder
SMF4L180A1804000.720122229211150UnipolarSOD-123FLSMF4L180ACheckOrder
SMF4L188A1884000.720923130411150UnipolarSOD-123FLSMF4L188ACheckOrder
SMF4L18A1840013.72022.129.211150UnipolarSOD-123FLSMF4L18ACheckOrder
SMF4L18CA1840013.72022.129.211150BipolarSOD-123FLSMF4L18CACheckOrder
SMF4L200A2004000.622424732411150UnipolarSOD-123FLSMF4L200ACheckOrder
SMF4L20A2040012.422.224.532.411150UnipolarSOD-123FLSMF4L20ACheckOrder
SMF4L20CA2040012.322.224.532.411150BipolarSOD-123FLSMF4L20CACheckOrder
SMF4L220A2204000.624627235611150UnipolarSOD-123FLSMF4L220ACheckOrder
SMF4L22A2240011.324.426.935.511150UnipolarSOD-123FLSMF4L22ACheckOrder
SMF4L22CA2240011.324.426.935.511150BipolarSOD-123FLSMF4L22CACheckOrder
SMF4L24A2440010.326.729.538.911150UnipolarSOD-123FLSMF4L24ACheckOrder
SMF4L24CA2440010.326.729.538.911150BipolarSOD-123FLSMF4L24CACheckOrder
SMF4L250A2504000.527930940511150UnipolarSOD-123FLSMF4L250ACheckOrder
SMF4L26A264009.528.931.942.111150UnipolarSOD-123FLSMF4L26ACheckOrder
SMF4L26CA264009.528.931.942.111150BipolarSOD-123FLSMF4L26CACheckOrder
SMF4L28A284008.831.134.445.411150UnipolarSOD-123FLSMF4L28ACheckOrder
SMF4L28CA284008.831.134.445.411150BipolarSOD-123FLSMF4L28CACheckOrder
SMF4L30A304008.333.336.848.411150UnipolarSOD-123FLSMF4L30ACheckOrder
SMF4L30CA304008.333.336.848.411150BipolarSOD-123FLSMF4L30CACheckOrder
SMF4L33A334007.536.740.653.311150UnipolarSOD-123FLSMF4L33ACheckOrder
SMF4L33CA334007.536.740.653.311150BipolarSOD-123FLSMF4L33CACheckOrder
SMF4L36A364006.94044.258.111150UnipolarSOD-123FLSMF4L36ACheckOrder
SMF4L36CA364006.94044.258.111150BipolarSOD-123FLSMF4L36CACheckOrder
SMF4L40A404006.244.449.164.511150UnipolarSOD-123FLSMF4L40ACheckOrder
SMF4L40CA404006.244.449.164.511150BipolarSOD-123FLSMF4L40CACheckOrder
SMF4L43A434005.847.852.869.411150UnipolarSOD-123FLSMF4L43ACheckOrder
SMF4L43CA434005.847.852.869.411150BipolarSOD-123FLSMF4L43CACheckOrder
SMF4L45A454005.55055.372.711150UnipolarSOD-123FLSMF4L45ACheckOrder
SMF4L45CA454005.55055.372.711150BipolarSOD-123FLSMF4L45CACheckOrder
SMF4L48A484005.253.358.977.411150UnipolarSOD-123FLSMF4L48ACheckOrder
SMF4L48CA484005.253.358.977.411150BipolarSOD-123FLSMF4L48CACheckOrder
SMF4L5.0A537040.16.479.210800150UnipolarSOD-123FLSMF4L5.0ACheckOrder
SMF4L51A514004.956.762.782.411150UnipolarSOD-123FLSMF4L51ACheckOrder
SMF4L51CA514004.956.762.782.411150BipolarSOD-123FLSMF4L51CACheckOrder
SMF4L54A544004.66066.387.111150UnipolarSOD-123FLSMF4L54ACheckOrder
SMF4L58A584004.364.471.293.611150UnipolarSOD-123FLSMF4L58ACheckOrder
SMF4L6.0A637035.96.677.3710.310800150UnipolarSOD-123FLSMF4L6.0ACheckOrder
SMF4L6.5A6.537033.17.227.9811.210500150UnipolarSOD-123FLSMF4L6.5ACheckOrder
SMF4L60A604004.166.773.796.811150UnipolarSOD-123FLSMF4L60ACheckOrder
SMF4L64A644003.971.178.610311150UnipolarSOD-123FLSMF4L64ACheckOrder
SMF4L7.0A737030.97.788.61210200150UnipolarSOD-123FLSMF4L7.0ACheckOrder
SMF4L7.5A7.537028.78.339.2112.91100150UnipolarSOD-123FLSMF4L7.5ACheckOrder
SMF4L70A704003.577.88611311150UnipolarSOD-123FLSMF4L70ACheckOrder
SMF4L75A754003.383.392.112111150UnipolarSOD-123FLSMF4L75ACheckOrder
SMF4L78A784003.286.795.812611150UnipolarSOD-123FLSMF4L78ACheckOrder
SMF4L8.0A837027.28.899.8313.6150150UnipolarSOD-123FLSMF4L8.0ACheckOrder
SMF4L8.5A8.537025.79.4410.414.4120150UnipolarSOD-123FLSMF4L8.5ACheckOrder
SMF4L85A854002.994.410413711150UnipolarSOD-123FLSMF4L85ACheckOrder
SMF4L9.0A937024.11011.115.4110150UnipolarSOD-123FLSMF4L9.0ACheckOrder
SMF4L9_0CA940024.11011.115.4120150BipolarSOD-123FLSMF4L9-0CACheckOrder
SMF4L90A904001.410011114611150UnipolarSOD-123FLSMF4L90ACheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SMF4L100A TVS SMF4L 100V Uni, 7'' T&R RoHS No 04/27/2021 PbFree No 04/27/2021 CoC_RoHS9_SMF4L100A REACH_SVHC Declaration (Contain)_SMF4L100A Yes
04/27/2021
Contains
SMF4L10A TVS SMF4L 10V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L10A REACH191_Declaration_with_Pb_SMF4L10A Yes
01/26/2016
Contains
SMF4L10CA "TVS SMF4L 10V Bi, 7'' T&R" RoHS No 11/24/2021 PbFree No 11/24/2021 CoC_RoHS9_SMF4L10CA REACH219_Declaration_(Contain)_SMF4L10CA Yes
11/24/2021
Contains
SMF4L110A TVS SMF4L 110V Uni, 7'' T&R RoHS No 04/27/2021 PbFree No 04/27/2021 CoC_RoHS9_SMF4L110A REACH211_Declaration_Contain_SMF4L110A Yes
04/27/2021
Contains
SMF4L11A TVS SMF4L 11V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 Yes
01/26/2016
SMF4L120A TVS SMF4L 120V Uni, 7'' T&R RoHS No 03/21/2021 PbFree No 03/21/2021 CoC_RoHS9_SMF4L120A REACH211_Declaration_Contain-_SMF4L120A Yes
03/21/2021
Contains
SMF4L12A TVS SMF4L 12V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L12A REACH_SVHC Declaration (Contain)_SMF4L12A Yes
01/26/2016
Contains
SMF4L13A TVS SMF4L 13V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L13A REACH219_Declaration_(Contain)_SMF4L13A Yes
01/26/2016
Contains
SMF4L13CA "TVS SMF4L 13V Bi, 7'' T&R" RoHS No 04/08/2021 PbFree No 04/08/2021 REACH_SVHC Declaration (Contain)_SMF4L13CA Yes
04/08/2021
Contains
SMF4L14A TVS SMF4L 14V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 Yes
01/26/2016
SMF4L150A TVS SMF4L 150V Uni, 7'' T&R RoHS No 09/21/2017 PbFree No 09/21/2017 Yes
09/21/2017
SMF4L15A TVS SMF4L 15V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L15A REACH219_Declaration_(Contain)_SMF4L15A Yes
01/26/2016
Contains
SMF4L15CA "TVS SMF4L 15V Bi, 7'' T&R" RoHS No 04/21/2021 PbFree No 04/21/2021 CoC_RoHS9_SMF4L15CA REACH211_Declaration_(Contain)_SMF4L15CA Yes
04/21/2021
Contains
SMF4L16A TVS SMF4L 16V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L16A REACH_SVHC Declaration (Contain)_SMF4L16A Yes
01/26/2016
Contains
SMF4L16CA "TVS SMF4L 16V Bi, 7'' T&R" RoHS No 10/24/2019 PbFree No 10/24/2019 CoC_RoHS9_SMF4L16CA Yes
10/24/2019
SMF4L170A TVS SMF4L 170V Uni, 7'' T&R RoHS No 03/23/2020 PbFree No 03/23/2020 CoC_RoHS9_SMF4L170A REACH205_Declaration_Contain-_SMF4L170A Yes
03/23/2020
Contains
SMF4L17A TVS SMF4L 17V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L17A REACH209_Declaration_Contain-_SMF4L17A Yes
01/26/2016
Contains
SMF4L18A TVS SMF4L 18V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L18A REACH219_Declaration_(Contain)_SMF4L18A Yes
01/26/2016
Contains
SMF4L20A TVS SMF4L 20V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L20A REACH219_Declaration_(Contain)_SMF4L20A Yes
01/26/2016
Contains
SMF4L20CA "TVS SMF4L 20V Bi, 7'' T&R" RoHS No 08/16/2020 PbFree No 08/16/2020 CoC_RoHS9_SMF4L20CA REACH209_Declaration_Contain-_SMF4L20CA Yes
08/16/2020
Contains
SMF4L220A TVS SMF4L 220V Uni, 7'' T&R RoHS No 09/16/2020 PbFree No 09/16/2020 CoC_RoHS9_SMF4L220A REACH209_Declaration_Contain-_SMF4L220A Yes
09/16/2020
Contains
SMF4L22A TVS SMF4L 22V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L22A REACH_SVHC Declaration (Contain)_SMF4L22A Yes
01/26/2016
Contains
SMF4L24A TVS SMF4L 24V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L24A REACH211_Declaration_Contain-_SMF4L24A Yes
01/26/2016
Contains
SMF4L24CA "TVS SMF4L 24V Bi, 7'' T&R" RoHS No 01/27/2021 PbFree No 01/27/2021 CoC_RoHS9_SMF4L24CA REACH_SVHC Declaration (Contain)_SMF4L24CA Yes
01/27/2021
Contains
SMF4L26A TVS SMF4L 26V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 REACH_SVHC Declaration (Contain)_SMF4L26A.pdf Yes
01/26/2016
Contains
SMF4L26CA "TVS SMF4L 26V Bi, 7'' T&R" RoHS No 05/27/2021 PbFree No 05/27/2021 CoC_RoHS9_SMF4L26CA Yes
05/27/2021
SMF4L28A TVS SMF4L 28V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 REACH191_Declaration_with_Pb_SMF4L28A Yes
01/26/2016
Contains
SMF4L28CA "TVS SMF4L 28V Bi, 7'' T&R" RoHS No 02/28/2021 PbFree No 02/28/2021 CoC_RoHS9_SMF4L28CA REACH_SVHC Declaration (Contain)_SMF4L28CA Yes
02/28/2021
Contains IPC_SMF4L (SMF4LxxA_SMF4LxxCA)_Opt1(WX)
SMF4L30A TVS SMF4L 30V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L30A REACH219_Declaration_(Contain)_SMF4L30A Yes
01/26/2016
Contains
SMF4L30CA "TVS SMF4L 30V Bi, 7'' T&R" RoHS No 03/09/2021 PbFree No 03/09/2021 CoC_RoHS9_SMF4L30CA REACH_SVHC Declaration (Contain)_SMF4L30CA Yes
03/09/2021
Contains
SMF4L33A TVS SMF4L 33V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L33A REACH_SVHC Declaration (Contain)_SMF4L33A Yes
01/26/2016
Contains
SMF4L33CA "TVS SMF4L 33V Bi, 7'' T&R" RoHS No 05/17/2021 PbFree No 05/17/2021 CoC_RoHS9_SMF4L33CA REACH211_Declaration_Contain_SMF4L33CA Yes
05/17/2021
Contains
SMF4L36A TVS SMF4L 36V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L36A REACH_SVHC Declaration (Contain)_SMF4L36A Yes
01/26/2016
Contains
SMF4L36CA "TVS SMF4L 36V Bi, 7'' T&R" RoHS No 05/26/2020 PbFree No 05/26/2020 CoC_RoHS9_SMF4L36CA REACH211_Declaration_Contain_SMF4L36CA Yes
05/26/2020
Contains
SMF4L40A TVS SMF4L40V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 Yes
01/26/2016
SMF4L40CA "TVS SMF4L 40V Bi, 7'' T&R" RoHS No 11/18/2020 PbFree No 11/18/2020 CoC_RoHS9_SMF4L40CA REACH209_Declaration_Contain-_SMF4L40CA Yes
11/18/2020
Contains
SMF4L43A TVS SMF4L 43V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L43A REACH197_Declaration_with_Pb_SMF4L43A Yes
01/26/2016
Contains
SMF4L45A TVS SMF4L 45V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L45A REACH219_Declaration_(Contain)_SMF4L45A Yes
01/26/2016
Contains
SMF4L48A TVS SMF4L 48V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L48A REACH211_Declaration_Contain-_SMF4L48A Yes
01/26/2016
Contains
SMF4L5.0A TVS SMF4L 5.0V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L5.0A REACH219_Declaration_(Contain)_SMF4L5.0A Yes
01/26/2016
Contains
SMF4L51A TVS SMF4L 51V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016
SMF4L51CA "TVS SMF4L 51V Bi, 7'' T&R" RoHS No 02/18/2021 PbFree No 02/18/2021 CoC_RoHS9_SMF4L51CA REACH211_Declaration_Contain-_SMF4L51CA Yes
02/18/2021
Contains
SMF4L54A TVS SMF4L 54V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L54A REACH209_Declaration_Contain-_SMF4L54A Yes
01/26/2016
Contains
SMF4L58A TVS SMF4L 58V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 Yes
01/26/2016
SMF4L6.0A TVS SMF4L 6.0V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L6.0A REACH191_Declaration_with_Pb_SMF4L6.0A Yes
01/26/2016
Contains
SMF4L6.5A TVS SMF4L 6.5V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L6.5A REACH_SVHC Declaration (Contain)_SMF4L6.5A Yes
01/26/2016
Contains
SMF4L60A TVS SMF4L 60V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L60A REACH_SVHC Declaration (Contain)_SMF4L60A Yes
01/26/2016
Contains
SMF4L64A TVS SMF4L 64V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L64A Yes
01/26/2016
SMF4L7.0A TVS SMF4L 7.0V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L7.0A REACH205_Declaration_Contain-SMF4L7.0A Yes
01/26/2016
Contains
SMF4L7.5A TVS SMF4L 7.5V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 Yes
01/26/2016
SMF4L70A TVS SMF4L 70V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 Yes
01/26/2016
SMF4L75A TVS SMF4L 75V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 Yes
01/26/2016
SMF4L78A TVS SMF4L 78V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 Yes
01/26/2016
SMF4L8.0A TVS SMF4L 8.0V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 Yes
01/26/2016
SMF4L8.5A TVS SMF4L 8.5V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 CoC_RoHS9_SMF4L8.5A REACH209_Declaration_Contain-_SMF4L8.5A Yes
01/26/2016
Contains
SMF4L85A TVS SMF4L 85V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 Yes
01/26/2016
SMF4L9.0A TVS SMF4L 9.0V Uni, 7'' T&R RoHS No 01/26/2016 PbFree No 01/26/2016 Yes
01/26/2016
SMF4L9.0CA "TVS SMF4L 9.0V Bi, 7'' T&R" RoHS No 08/25/2020 PbFree No 08/25/2020 CoC_RoHS9_SMF4L9.0CA REACH219_Declaration_(Contain)_SMF4L9.0CA Yes
08/25/2020
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon TVS Diode Overview Application Note

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diodes SMF4L Datasheet