SMF3.3 Series Series - Surface Mount – 200W > SMF3.3 Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

SMF3.3 is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features:
  • 200W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycle): 0.01%
  • 1200W peak pulse power capability at 8/20us waveform
  • Excellent clamping capability
  • Compatible with industrial standard package SOD-123FL 
  • Low profile: maximum height of 1.08mm
  • For surface mounted applications to optimize board space
  • Low inductance, excellent clamping capability 
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30kV(Air), 30kV (Contact) 
  • ESD protection of data lines in accordance with IEC 61000-4-2
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Fast response time: typically less than 1.0ns from 0 Volts to VBR min
  • High temperature soldering: 260°C/40 seconds at terminals
  • Built-in strain relief
  • Meet MSL level1, per J-STD-020, LF maximum peak of 260°C
  • Matte tin lead–free plated
  • Halogen-free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD-609A.01)
Applications:

SMF3.3 devices are ideal for the protection of portable devices/hard drives, notebooks, VCC busses, POS terminal, SSDs, power supplies, monitors, and vulnerable circuit used in other consumer applications.

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
IPP 8x20μs
(A)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamples
SMF3.33.3200303.44.36.8100.5120150UnipolarSOD-123FLSMF3.3CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SMF3.3 TVS SMF 3.3V Uni, 7'' T&R RoHS No 07/12/2017 PbFree No 07/12/2017 CoC_RoHS9_SMF3.3 REACH_SVHC Declaration (Contain)_SMF3.3 Yes
07/12/2017
Contains IPC_SMF3.3
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon TVS Diode Overview Application Note

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diodes SMF3.3 Datasheet