background-waves

SMF110A

Product Status| Activei

SMF110A

"TVS SMF 110V Uni, 7'' T&R" | Series: SMF
info

The SMF series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events. SMF package is 50% smaller in footprint when compare to SMA package and deliverying one of the low height profiles (1.1mm) in the industry.

PropertyValue
VR (Vstandoff)
110
Watts (W)
200
I PP 10x1000µs (A)
1.1
MIN VBR@IT (V)
122
MAX VBR@IT (V)
135
Vc (V)
177
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Polarity
Unipolar
Package
SOD-123FL
Peak Pulse Power - 10x1000 (W)
200
Stand Polar
Unipolar
Surge Life
1.1
Tolerance %
5
  • 200 W peak pulse power capability at 10/1000µs waveform, repetition rate (duty cycle): 0.01 %
  • Compatible with industrial standard package SOD-123FL
  • Low profile: maximum height of 1.1mm.
  • Low inductance, excellent clamping capability
  • For surface mounted applications to optimize board space
  • High temperature to reflow soldering guaranteed: 260°C/430sec
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30 kV (Air), 30 kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2

SMF110A Applications

Highlights Section

  • Protection of I/O interfaces, VCC buses, and other vulnerable circuit in mobile phones, portable devices, business machines, and power supplies

SMF110A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SMF110A"TVS SMF 110V Uni, 7'' T&R"RoHS4/13/2021NoYes4/13/2021

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.