background-waves

SMDJ11CA

Product Status| Activei

SMDJ11CA

TVS 3KW 11V 5%BI DO-214AB TR07 RoHS | Series: SMDJ
info
The SMDJ Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vso)
11
Watts (W)
3000
I PP 10x1000µs (A)
164.8
MIN VBR@IT (V)
12.2
MAX VBR@IT (V)
13.5
Vc (V)
18.2
IT (mA)
1
Ir@Vr(µA)
2
Operating Temperature Max (°C)
150
Polarity
Bipolar
Package
DO-214AB
Peak Pulse Power - 10x1000
3000
Stand Polar
Bipolar
Surge Life
164.8
Tolerance Percent
5
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 15 kV (Air), 8 kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)
  • Built-in strain relief
  • Typical maximum temperature coefficient ΔVBR = 0.1% × VBR@25°C × ΔT
  • Glass passivated chip junction

SMDJ11CA Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SMDJ11CATVS 3KW 11V 5%BI DO-214AB TR13 RoHSRoHS1/1/2005NoYes
SMDJ11CA-T7TVS 3KW 11V 5%BI DO-214AB TR07 RoHSRoHS1/1/2005NoYes7/13/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.