background-waves

SMAJ8.0A

Product Status| Activei

SMAJ8.0A

TVS Diode SMA Suf MT T&R | Series: SMAJ
info
PropertyValue
VR (Vso)
8
Watts (W)
400
I PP 10x1000µs (A)
29.4
MIN VBR@IT (V)
8.89
MAX VBR@IT (V)
9.83
Vc (V)
13.6
IT (mA)
1
Ir@Vr(µA)
50
Operating Temperature Max (°C)
150
Polarity
Unipolar
Package
DO-214AC
Peak Pulse Power - 10x1000
400
Stand Polar
Unipolar
Surge Life
29.4
Tolerance Percent
5
  • Halogen-free and RoHS compliant
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief
  • Glass passivated junction
  • Low Inductance
  • Excellent clamping capability
  • Repetition Rate (duty cycle): 0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to V(BR) for unidirectional types.
  • Typical IR less than 1 mA above 10 V

SMAJ8.0A Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SMAJ8.0ATVS Diode SMA Suf MT T&RRoHS6/1/2005NoPdf IconCoC_RoHS9_SMAJ8.0APdf IconREACH219_Declaration_(Contain)_SMAJ8.0AContainsYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.