background-waves

SMA6L70A

Product Status| Activei

SMA6L70A

TVS SMA6L 70V Uni, 7'' T&R | Series: SMA6L
info

The SMA6L series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

The SMA6L low profile package has the same power performance as the SMB package but with lowest height profiles (1.1mm) in the industry.

PropertyValue
VR (Vstandoff)
70
Watts (W)
600
I PP 10x1000µs (A)
5.3
MIN VBR@IT (V)
77.8
MAX VBR@IT (V)
86
Vc (V)
113
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Polarity
Unipolar
Package
DO-221AC
Peak Pulse Power - 10x1000 (W)
600
Stand Polar
Unipolar
Surge Life
5.3
Tolerance %
5
  • Same power as standard SMB devices (600 W)
  • SMA low profile package: less than 1.1 mm
  • Footprint compatibility with standard SMA and SMB products (easy to layout)
  • Typical failure mode is a short circuit condition for current events exceeding component rating
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC 61000-4-2 ESD 30 kV (Air), 30 kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Low inductance, excellent clamping capability
  • Fast response time typically below 1 ns from 0 V to Vbrmin
  • Built-in strain relief

SMA6L70A Applications

Highlights Section

  • Ac and dc power protection
  • Computers
  • Consumer electronics
  • I/O Interfaces
  • Phone and tablet chargers
  • VCC buses
  • Vulnerable circuits in industrial and telecommunications applications

SMA6L70A Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SMA6L70ATVS SMA6L 70V Uni, 7'' T&RRoHS4/15/2012NoYes4/15/2012Pdf IconIPC_SMA6L_Series

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.