background-waves

SMA6J6.0A

Product Status| Activei

SMA6J6.0A

TVS diodes SMA 600W T&R | Series: SMA6J
info
600W Surface Mount Transient Voltage Suppressors in SMA Package

The SMA6J series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

PropertyValue
VR (Vstandoff)
6
Watts (W)
600
I PP 10x1000µs (A)
61
MIN VBR@IT (V)
6.67
MAX VBR@IT (V)
7.37
Vc (V)
10.3
IT (mA)
10
Ir@Vr(µA)
800
Operating Temperature Max (°C)
150
Polarity
Unipolar
Package
DO-214AC
Peak Pulse Power - 10x1000 (W)
600
Stand Polar
Unipolar
Surge Life
61
Tolerance %
5
  • Low profile package
  • Same power as standard SMB devices (600 W)
  • For surface mounted applications to optimize board space
  • 600 W peak pulse power capability at 10x1000µs waveform, repetition rate (duty cycle): 0.01 %
  • Low inductance, excellent clamping capability Fast response time:typically less than 1.0ns from 0 Volts to VBR min
  • Typical IR less than 1µA above 12V
  • Built-in strain relief
  • Glass passivated junction
  • High temperature soldering: 260°C/10 s at terminals
  • Typical maximum temperature coefficient ΔVBR = 0.1% x VBR@25°C x ΔT

SMA6J6.0A Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SMA6J6.0ATVS diodes SMA 600W T&RRoHS5/20/2011NoPdf IconCoC_RoHS9_SMA6J6.0APdf IconREACH209_Declaration_Contain-_SMA6J6.0AContainsYes5/20/2011

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.