background-waves

SACB36

Product Status| Activei

SACB36

TVS 500W 36V 5%UNI DO-214AA TR13 RoHS | Series: SACB
info

Describtion:

SACB series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

PropertyValue
VR (Vstandoff)
36
Watts (W)
500
I PP 10x1000µs (A)
8.6
MIN VBR@IT (V)
40
IT (mA)
1
Ir@Vr(µA)
5
VC at IPP=5.0A
60
Operating Temperature Max (°C)
150
Polarity
Unipolar
Package
DO-214AA
Peak Pulse Power - 10x1000 (W)
500
Stand Polar
Unipolar
Surge Life
8.6
Tolerance %
10
  • 500W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • VBR @ TJ = VBR@25°C x (1+αT x (TJ - 25)) (αT:Temperature Coefficient, typical value is 0.1%)

SACB36 Applications

Highlights Section

  • Computers
  • Consumer electronics
  • I/O Interfaces
  • VCC buses
  • Vulnerable circuits in industrial and telecommunications applications

SACB36 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SACB36TVS 500W 36V 5%UNI DO-214AA TR13 RoHSRoHS6/1/2005NoPdf IconCoC_RoHS9_SACB36Pdf IconREACH_SVHC Declaration (Contain)_SACB36ContainsYes1/1/2009Pdf IconIPC_SACB5.0-SACB90

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.