background-waves

5.0SMDJ100CA

Product Status| Activei

5.0SMDJ100CA

TVS 5KW 100V 5% BI DO-214AB TR07 RoHS | Series: 5.0SMDJ
info

The 5.0SMDJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

PropertyValue
VR (Vso)
100
Watts (W)
5000
I PP 10x1000µs (A)
30.9
MIN VBR@IT (V)
111
MAX VBR@IT (V)
123
Vc (V)
162
IT (mA)
1
Ir@Vr(µA)
5
I PP 8x20µs (A)
231.8
Operating Temperature Max (°C)
150
Package
DO-214AB
Uni / Bi-Directional
Bidirectional
Peak Pulse Power - 10x1000
5000
Stand Polar
Bipolar
Surge Life
30.9
Tolerance Percent
5
  • 5 kW peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles): 0.01 %
  • SMD low profile surface mount package minimizing PCB footprint
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC 61000-4-2 ESD 30 kV (Air), 30 kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2
  • Built-in strain relief
  • Glass passivated chip junction
  • Fast response time typically less than 1 ps from 0 V to BV min
  • Excellent clamping capability

5.0SMDJ100CA Applications

Highlights Section

  • Computers
  • Consumer electronics
  • I/O Interfaces
  • VCC buses
  • Vulnerable circuits in industrial and telecommunications applications

5.0SMDJ100CA Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
5.0SMDJ100CATVS 5KW 100V 5%BI DO-214AB TR13 RoHSRoHS1/1/2005NoPdf IconCoC_RoHS9_5.0SMDJ100CAPdf IconREACH209_Declaration_Contain-_5.0SMDJ100CAContainsYes7/17/2012
5.0SMDJ100CA-T7TVS 5KW 100V 5% BI DO-214AB TR07 RoHSRoHS1/1/2005NoYes7/5/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.