4.0SMDJ Series - 4000W Transient Voltage Suppression (TVS) Diode in DO-214AB

31
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 4000W TVS Diode, 4.0SMDJ is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events. The 4.0SMDJ, a new alternative between industrial 3kW and 5kW TVS diode, is an ideal cost effective solution for designers.

More options are available, please contact us for details.

Features:


  • 4000W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0V to BV min
  • Excellent clamping capability
  • Low profile package
  • IEC-61000-4-2 ESD 15kV(Air), 8kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)
  • Meet MSL level1, per J-STD-020, LF maximum peak of 260°C
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
Applications:

  • Set Top Box
  • Satellite Receiver
  • Industrial Power DC Line
  • Outdoor Interface

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
IPP 8x20μs
(A)
VC at IPP=5.0AUni / BiOperating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsSamplesCompare
4.0SMDJ10A104000235.511.112.31715148029Unidirectional150DO-214AB4.0SMDJ10AOrder
4.0SMDJ11A11400022012.213.518.212138531Unidirectional150DO-214AB4.0SMDJ11AOrder
4.0SMDJ12A124000201.513.314.719.912127032Unidirectional150DO-214AB4.0SMDJ12AOrder
4.0SMDJ13A134000186.514.415.921.512117534Unidirectional150DO-214AB4.0SMDJ13AOrder
4.0SMDJ14A144000172.515.617.223.212108535Unidirectional150DO-214AB4.0SMDJ14AOrder
4.0SMDJ15A15400016416.718.524.412103337Unidirectional150DO-214AB4.0SMDJ15AOrder
4.0SMDJ18A1840001372022.129.21286042Unidirectional150DO-214AB4.0SMDJ18AOrder
4.0SMDJ20A204000123.522.224.532.41278045Unidirectional150DO-214AB4.0SMDJ20AOrder
4.0SMDJ24A24400010326.729.538.91265051Unidirectional150UnipolarDO-214AB4.0SMDJ24AOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
4.0SMDJ20A TVS SURF MT DO-214AB 4KW TR13 RoHS RoHS No 04/11/2016 PbFree No 04/11/2016 Yes
04/11/2016
4.0SMDJ24A TVS SURF MT DO-214AB 4KW TR13 RoHS RoHS No 06/01/2015 PbFree No 06/01/2015 CoC_RoHS9_4.0SMDJ24A REACH209_Declaration_Contain-_4.0SMDJ24A Yes
06/01/2015
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.