background-waves

3.0SMCJ24CA

Product Status| Activei

3.0SMCJ24CA

TVS 3KW 24V 5%BI DO-214AB TR13 RoHS | Series: 3.0SMCJ
info

The 3.0SMCJ Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

PropertyValue
VR (Vstandoff)
24
Watts (W)
3000
I PP 10x1000µs (A)
77.1
MIN VBR@IT (V)
26.7
MAX VBR@IT (V)
29.5
Vc (V)
38.9
IT (mA)
1
Ir@Vr(µA)
2
I PP 8x20µs (A)
385.5
Operating Temperature Max (°C)
150
Polarity
Bipolar
Package
DO-214AB
Peak Pulse Power - 10x1000 (W)
3000
Stand Polar
Bipolar
Surge Life
77.1
Tolerance %
5
  • 3 kW peak pulse power capability at 10/1000μs, repetition rate (duty cycles): 0.01 %
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000-4-2,30 kV (Air), 30 kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000- 4-4
  • Built-in strain relief
  • Glass passivated chip junction
  • Fast response time typically less than 1 ps from 0 V to BV min

3.0SMCJ24CA Applications

Highlights Section

  • Computers
  • Consumer electronics
  • I/O Interfaces
  • VCC buses
  • Vulnerable circuits in industrial and telecommunications applications

3.0SMCJ24CA Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
3.0SMCJ24CATVS 3KW 24V 5%BI DO-214AB TR13 RoHSPdf IconCoC_RoHS9_3.0SMCJ24CAPdf IconREACH_SVHC Declaration (Contain)_3.0SMCJ24CAContains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.