3.0SMCJ Series - 3000W Surface Mount Transient Voltage Suppression (TVS) Diode in DO-214AB Package

1HM8D1LA 5_0SMDJ13A 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 3.0SMCJ Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features & Benefits:

  • 3000W PPPM peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles): 0.01%
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000-4-2,30kV(Air), 30kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000- 4-4
  • Built-in strain relief
  • Glass passivated chip junction
  • Fast response time: typically less than 1.0ps from 0V to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • High temperature to reflow soldering guaranteed: 260°C/40sec
  • VBR @ TJ = VBR@25°C x (1+αT x (TJ - 25)) (αT: Temperature Coefficient, typical value is 0.1%)
  • UL Recognized compound meeting flammability rating V-0.
  • Meet MSL level1, per J-STD-020, LF maximum peak of 260°C
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD609A.01)

Applications:

  • TVS components are ideal for the protection of I/O Interfaces, VCC bus and other vulnerable circuits used in Telecom, Computer, Industrial and Consumer electronic applications

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
IPP 8x20μs
(A)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
3.0SMCJ10A103000176.511.112.31715882.5150UnipolarDO-214AB3.0SMCJ10ACheckOrder
3.0SMCJ10CA103000176.511.112.31715882.5150BipolarDO-214AB3.0SMCJ10CACheckOrder
3.0SMCJ11A113000164.812.213.518.212824150UnipolarDO-214AB3.0SMCJ11ACheckOrder
3.0SMCJ11CA113000164.812.213.518.212824150BipolarDO-214AB3.0SMCJ11CACheckOrder
3.0SMCJ12A123000150.813.314.719.912754150UnipolarDO-214AB3.0SMCJ12ACheckOrder
3.0SMCJ12CA123000150.813.314.719.912754150BipolarDO-214AB3.0SMCJ12CACheckOrder
3.0SMCJ13A133000139.514.415.921.512697.5150UnipolarDO-214AB3.0SMCJ13ACheckOrder
3.0SMCJ13CA133000139.514.415.921.512697.5150BipolarDO-214AB3.0SMCJ13CACheckOrder
3.0SMCJ14A143000129.315.617.223.212646.5150UnipolarDO-214AB3.0SMCJ14ACheckOrder
3.0SMCJ14CA143000129.315.617.223.212646.5150BipolarDO-214AB3.0SMCJ14CACheckOrder
3.0SMCJ15A15300012316.718.524.412615150UnipolarDO-214AB3.0SMCJ15ACheckOrder
3.0SMCJ15CA15300012316.718.524.412615150BipolarDO-214AB3.0SMCJ15CACheckOrder
3.0SMCJ16A163000115.417.819.72612577150UnipolarDO-214AB3.0SMCJ16ACheckOrder
3.0SMCJ16CA163000115.417.819.72612577150BipolarDO-214AB3.0SMCJ16CACheckOrder
3.0SMCJ17A173000108.718.920.927.612543.5150UnipolarDO-214AB3.0SMCJ17ACheckOrder
3.0SMCJ17CA173000108.718.920.927.612543.5150BipolarDO-214AB3.0SMCJ17CACheckOrder
3.0SMCJ18A183000102.72022.129.212513.5150UnipolarDO-214AB3.0SMCJ18ACheckOrder
3.0SMCJ18CA183000102.72022.129.212513.5150BipolarDO-214AB3.0SMCJ18CACheckOrder
3.0SMCJ20A20300092.622.224.532.412463150UnipolarDO-214AB3.0SMCJ20ACheckOrder
3.0SMCJ20CA20300092.622.224.532.412463150BipolarDO-214AB3.0SMCJ20CACheckOrder
3.0SMCJ22A22300084.524.426.935.512422.5150UnipolarDO-214AB3.0SMCJ22ACheckOrder
3.0SMCJ22CA22300084.524.426.935.512422.5150BipolarDO-214AB3.0SMCJ22CACheckOrder
3.0SMCJ24A24300077.126.729.538.912385.5150UnipolarDO-214AB3.0SMCJ24ACheckOrder
3.0SMCJ24CA24300077.126.729.538.912385.5150BipolarDO-214AB3.0SMCJ24CACheckOrder
3.0SMCJ26A26300071.328.931.942.112356.5150UnipolarDO-214AB3.0SMCJ26ACheckOrder
3.0SMCJ26CA26300071.328.931.942.112356.5150BipolarDO-214AB3.0SMCJ26CACheckOrder
3.0SMCJ28A28300066.131.134.445.412330.5150UnipolarDO-214AB3.0SMCJ28ACheckOrder
3.0SMCJ28CA28300066.131.134.445.412330.5150BipolarDO-214AB3.0SMCJ28CACheckOrder
3.0SMCJ30A3030006233.336.848.412310150UnipolarDO-214AB3.0SMCJ30ACheckOrder
3.0SMCJ30CA3030006233.336.848.412310150BipolarDO-214AB3.0SMCJ30CACheckOrder
3.0SMCJ33A33300056.336.740.653.312281.5150UnipolarDO-214AB3.0SMCJ33ACheckOrder
3.0SMCJ33CA33300056.336.740.653.312281.5150BipolarDO-214AB3.0SMCJ33CACheckOrder
3.0SMCJ36A36300051.64044.258.112258150UnipolarDO-214AB3.0SMCJ36ACheckOrder
3.0SMCJ36CA36300051.64044.258.112258150BipolarDO-214AB3.0SMCJ36CACheckOrder
3.0SMCJ40A40300046.544.449.164.512232.5150UnipolarDO-214AB3.0SMCJ40ACheckOrder
3.0SMCJ40CA40300046.544.449.164.512232.5150BipolarDO-214AB3.0SMCJ40CACheckOrder
3.0SMCJ43CA43300043.247.852.869.412216150BipolarDO-214AB3.0SMCJ43CACheckOrder
3.0SMCJ45CA45300041.35055.372.712206.5150BipolarDO-214AB3.0SMCJ45CACheckOrder
3.0SMCJ48CA48300038.853.358.977.412194150BipolarDO-214AB3.0SMCJ48CACheckOrder
3.0SMCJ5.0CA53000326.16.479.2108001630.5150BipolarDO-214AB3.0SMCJ5.0CACheckOrder
3.0SMCJ51CA51300036.456.762.782.412182150BipolarDO-214AB3.0SMCJ51CACheckOrder
3.0SMCJ54CA54300034.46066.387.112172150BipolarDO-214AB3.0SMCJ54CACheckOrder
3.0SMCJ58CA58300032.164.471.293.612160.5150BipolarDO-214AB3.0SMCJ58CACheckOrder
3.0SMCJ6.0CA63000291.36.677.3710.3108001456.5150BipolarDO-214AB3.0SMCJ6.0CACheckOrder
3.0SMCJ6.5CA6.53000267.97.227.9811.2105001339.5150BipolarDO-214AB3.0SMCJ6.5CACheckOrder
3.0SMCJ7.0CA730002507.788.612102001250150BipolarDO-214AB3.0SMCJ7.0CACheckOrder
3.0SMCJ7.5CA7.53000232.68.339.2112.911001163150BipolarDO-214AB3.0SMCJ7.5CACheckOrder
3.0SMCJ8.0CA83000220.68.899.8313.61501103150BipolarDO-214AB3.0SMCJ8.0CACheckOrder
3.0SMCJ8.5CA8.53000208.39.4410.414.41201041.5150BipolarDO-214AB3.0SMCJ8.5CACheckOrder
3.0SMCJ9.0A93000194.81011.115.4110974150UnipolarDO-214AB3.0SMCJ9.0ACheckOrder
3.0SMCJ9.0CA93000194.81011.115.4110974150BipolarDO-214AB3.0SMCJ9.0CACheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
3.0SMCJ12CA TVS 3KW 12V 5%BI DO-214AB TR13 RoHS RoHS No 12/03/2021 PbFree No 12/03/2021 REACH219_Declaration_(Contain)_3.0SMCJ12CA Yes
12/03/2021
Contains
3.0SMCJ33CA TVS 3KW 33V 5%BI DO-214AB TR13 RoHS RoHS No 11/24/2021 PbFree No 11/24/2021 CoC_RoHS9_3.0SMCJ33CA REACH219_Declaration_(Contain)_3.0SMCJ33CA Yes
11/24/2021
Contains
3.0SMCJ51CA TVS 3KW 51V 5%BI DO-214AB TR13 RoHS RoHS No 12/20/2021 PbFree No 12/20/2021 CoC_RoHS9_3.0SMCJ51CA Yes
12/20/2021
3.0SMCJ6.0CA TVS 3KW 6V 5%BI DO-214AB TR13 RoHS RoHS No 01/11/2022 PbFree No 01/11/2022 CoC_RoHS9_3.0SMCJ6.0CA REACH_SVHC Declaration (Contain)_SMCJ6.0CA Yes
01/11/2022
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.