background-waves

Series: 3.0SMC

Surface Mount Transient Voltage (TVS) Diode
Product Status| Activei
info
The 3.0SMC Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 15kV(Air), 8kV (Contact)
  • IPP is specified @ 8/20μS surge waveform
  • Built-in strain relief
  • Typical maximum temperature coefficient ΔVBR = 0.1% x VBR@25°C x ΔT
  • Glass passivated chip junction
  • Fast response time: typically less than 1.0ps from 0V to BV min

3.0SMC Parts

FiltersFilters

3.0SMC Applications

Highlights Section

  • Consumer electronics
  • Computers
  • Industrial controls
  • I/O interfaces
  • Telecom equipment
  • VCC buses

Series: 3.0SMC Resources