background-waves

1KSMB20

Product Status| Obsoletei

1KSMB20

TVS Diode 1K SMB Suf MT T&R | Series: 1KSMB
info
The 1KSMB Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vso)
16.2
Watts (W)
1000
I PP 10x1000µs (A)
35
MIN VBR@IT (V)
18
MAX VBR@IT (V)
22
Vc (V)
29.085
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Polarity
Unipolar
Package
DO-214AA
Peak Pulse Power - 10x1000
1000
Stand Polar
Unipolar
Surge Life
35
Tolerance Percent
10
  • Halogen-free
  • RoHS compliant
  • For surface mounted applications to optimize board space
  • Low profile package
  • Built-in strain relief
  • Typical maximum temperature coefficient ΔVBR = 0.1% x VBR@25°C x ΔT
  • Glass passivated chip junction
  • 1 kW peak pulse power capability at 10/1000μs, repetition rate (duty cycles): 0.01 %
  • Fast response time typically less than 1 ps from 0 V to BV min
  • Excellent clamping capability

1KSMB20 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
1KSMB20TVS Diode 1K SMB Suf MT T&RRoHS1/1/2005NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.