background-waves

1.5SMB20A

Product Status| Activei

1.5SMB20A

TVS 1500W 20V 5%UNI DO-214AA TR13 RoHS | Series: 1.5SMB
info

The 1.5SMB Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events. 1.5kW in DO-214AA Package, high current density in small footprint.

PropertyValue
VR (Vstandoff)
17.1
Watts (W)
1500
I PP 10x1000µs (A)
54.9
MIN VBR@IT (V)
19
MAX VBR@IT (V)
21
Vc (V)
27.7
IT (mA)
1
Ir@Vr(µA)
20
I PP 8x20µs (A)
302
Operating Temperature Max (°C)
150
Polarity
Unipolar
Package
DO-214AA
Peak Pulse Power - 10x1000 (W)
1500
Stand Polar
Unipolar
Surge Life
54.9
Tolerance %
5
  • For surface mounted applications to optimize board space
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000-4-2, 30 kV (Air), 30 kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Built-in strain relief
  • Glass passivated chip junction
  • 1.5 kW peak pulse power capability at 10/1000μs, repetition rate (duty cycles): 0.01 %
  • VBR @ TJ= VBR@25°C x (1+αT x (TJ - 25)) (αT:Temperature Coefficient, typical value is 0.1%)

1.5SMB20A Applications

Highlights Section

  • Computers
  • Consumer electronics
  • I/O Interfaces
  • VCC buses
  • Vulnerable circuits in industrial and telecommunications applications

1.5SMB20A Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
1.5SMB20ATVS 1500W 20V 5%UNI DO-214AA TR13 RoHSRoHS5/10/2021Pb-Free5/10/2021Pdf IconCoC_RoHS9_1.5SMB20APdf IconREACH211_Declaration_Contain_1.5SMB20AContainsYes5/10/2021

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.