The 1.5SMB Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events. 1.5kW in DO-214AA Package, high current density in small footprint.
For surface mounted applications to optimize board space
Low profile package
Typical failure mode is short from over-specified voltage or current
Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
ESD protection of data lines in accordance with IEC 61000-4-2, 30kV(Air), 30kV (Contact)
EFT protection of data lines in accordance with IEC 61000-4-4
Built-in strain relief
Glass passivated chip junction
1500W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
VBR @ TJ= VBR@25°C x (1+αT x (TJ - 25)) (αT:Temperature Coefficient, typical value is 0.1%)