background-waves

SA18

Product Status| Obsoletei

SA18

TVS Diode Axial Lead T&R | Series: SA
info
The SA Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

  • Halogen-Free and RoHS compliant
  • Typical maximum temperature coefficient ΔVBR = 0.1% × VBR@25°C
  • Glass passivated junction
  • 500W peak pulse capability at 10×1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 1μA above 13V
  • High temperature soldering guaranteed: 265°C./10 seconds/ 0.375â€,(9.5mm) lead length, 51bs., (2.3kg) tension
  • Plastic package has Underwriters Laboratory Flammability classification 94V-O
  • Matte Tin Lead–free plated
PropertyValue
VR (Vso)
18
Watts (W)
500
I PP 10x1000µs (A)
17.5
MIN VBR@IT (V)
19.98
MAX VBR@IT (V)
24.42
Vc (V)
32.2
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
175
Polarity
Unipolar
Package
DO-15
Peak Pulse Power - 10x1000
500
Stand Polar
Unipolar
Surge Life
17.5
Tolerance Percent
10

SA18 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SA18TVS Diode Axial Lead T&RRoHS1/1/2004NoNo
SA18-BTVS DIODE AXIAL LEAD - SA18 BULKRoHS1/1/2004NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.