background-waves

P6KE200A

Product Status| Activei

P6KE200A

TVS DIODE AXIAL LEAD - P6KE200A BULK | Series: P6KE
info
The P6KE Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

  • Halogen-Free and RoHS compliant
  • Typical maximum temperature coefficient ΔVBR = 0.1% — VBR@25°C
  • Glass passivated junction
  • 600W peak pulse capability at 10—1000µs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 1µA above 13V
  • High temperature soldering guaranteed: 265°C./10 seconds/ 0.375,(9.5mm) lead length, 51bs., (2.3kg) tension
  • Plastic package has Underwriters Laboratory Flammability classification 94V-O
  • Matte Tin Lead-free plated

PropertyValue
VR (Vstandoff)
171
Watts (W)
600
I PP 10x1000µs (A)
2.2
MIN VBR@IT (V)
190
MAX VBR@IT (V)
210
Vc (V)
274
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
175
Polarity
Unipolar
Package
DO-15
Peak Pulse Power - 10x1000 (W)
600
Stand Polar
Unipolar
Surge Life
2.2
Tolerance %
5

P6KE200A Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P6KE200ATVS DIODE AXIAL LEAD - P6KE200A T&RRoHS5/20/2003NoPdf IconCoC_RoHS9_P6KE200APdf IconREACH_SVHC Declaration (Contain)_P6KE200AContainsYes5/21/2012Pdf IconIPC_P6KExxA-CA_Single
P6KE200A-BTVS DIODE AXIAL LEAD - P6KE200A BULKRoHS5/20/2003NoPdf IconCoC_RoHS9_P6KE200A-BYes5/21/2012Pdf IconIPC_P6KExxA-CA_Single

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.