background-waves

P4KE43

Product Status| Obsoletei

P4KE43

TVS Diode P4KE Axial T&R | Series: P4KE
info
PropertyValue
VR (Vso)
36.8
Watts (W)
400
I PP 10x1000µs (A)
6.9
MIN VBR@IT (V)
38.745
MAX VBR@IT (V)
47.355
Vc (V)
62.265
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
175
Polarity
Unipolar
Package
DO-41
Peak Pulse Power - 10x1000
400
Stand Polar
Unipolar
Surge Life
6.9
Tolerance Percent
10
  • Halogen-free and RoHS compliant
  • Plastic package
  • Glass passivated chip junction in DO-41 Package
  • 400 W surge capability at 10/1000μs
  • Excellent clamping capability
  • Low zener impedance
  • Fast response time: typically less than 1 ps from 0 V to Vbr min.
  • Typical IR less than 1 µA above 10 V
  • 9.5 mm lead length; 2.3 kg (5 lbs.) tension

P4KE43 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P4KE43TVS Diode P4KE Axial T&RRoHS1/1/2004NoYes1/1/1901
P4KE43-BTVS DIODE AXIAL LEAD - BULKRoHS1/1/2004NoYes1/1/1901

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.