background-waves

SMTOAK2-076C

Product Status| Activei

SMTOAK2-076C

"TVS 2KA RATED 76V BI SMTO-263, Reel" | Series: SMTOAK2
info

The SMTOAK2 TVS Diode serie is housed in a SMTO-263 package with lead modifications. It is designed to protect sensitive electronics against surge events and inductive load switching voltage transient events.

PropertyValue
VR (Vso)
76
MIN VBR@IT (V)
84.91
MAX VBR@IT (V)
93.39
TYP VBR@IT (V)
89.15
Vc (V)
140
IT (mA)
5
Ir@Vr(µA)
2
I PP 8x20µs (A)
2000
Uni / Bi-Directional
Bidirectional
Operating Temperature Max (°C)
150
Package
SMTO-263
  • SMTO-263 package, and foot print is compatible to industrial popular DO- 218AB package
  • VBR @ TJ= VBR@25°C x (1+αT x (TJ - 25))(αT:Temperature Coefficient, typical value is 0.1%
  • Glass passivated chip junction in modified TO- 263 package
  • ESD protection of data lines in accordance with IEC 61000-4-2, 30 kV(Air), 30 kV (Contact)
  • Fast response time: typically less than 1.0 ps from 0 Volts to VBR min
  • Excellent clamping capability
  • Low incremental surge resistance
  • UL Recognized compound meeting flammability rating 94V-0
  • Meets MSL level 1, per J-STD-020, LF maximun peak of 260°C
  • For surface mounted applications to optimize board space

SMTOAK2-076C Applications

Highlights Section

  • Designed to protect sensitive electronics from: Base station protection and Industrial protection

SMTOAK2-076C Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SMTOAK2-076C"TVS 2KA RATED 76V BI SMTO-263, Reel"

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.