background-waves

LTKAK2-150C-L

Product Status| Activei

LTKAK2-150C-L

TVS 2KA RATED 150V BI SMTO218 L | Series: LTKAK2-L
info

The LTKAK2-L series offers a clamping voltage lower than alternative technologies such as MOVs and GDTs. Rated to 2 kA surge current, LTKAK2-L series offers a high level of protection for mission critical and high reliability applications. It aids compliance to surge requirements such as IEC 61000-4-5 (Level 4). The compact surface mount SMTO218 package is compatible with automated PCBA processes and enables high power density designs.

PropertyValue
VR (Vstandoff)
150
MIN VBR@IT (V)
167
MAX VBR@IT (V)
185
TYP VBR@IT (V)
176
Vc (V)
243
IT (mA)
5
Ir@Vr(µA)
10
I PP 8x20µs (A)
2000
Uni / Bi-Directional
Bidirectional
Operating Temperature Max (°C)
125
Polarity
Bidirectional
Package
SMTO-218
Stand Polar
Bipolar
  • Compact design having the Hi Power TVS in surface mount package
  • Patent pending package design
  • Option for pack in tube or tape and reel
  • Ideal for automated pick-and-place assembly and reflow soldering
  • Bidirectional
  • Low clamping and slope resistance
  • Sharp breakdown voltage
  • Meet MSL level 1, per J-STD-020, LF maximun peak of 245°C
  • Halogen free and RoHS compliant
  • Lead-free E3 means second level interconnect contains no lead and the terminal finish material is tin (per IPC/JEDEC J-STD-609A.01).

LTKAK2-150C-L Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LTKAK2-150C-LTVS 2KA RATED 150V BI SMTO218 L

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

About LTKAK2-L Series High-Power TVS Diodes

Simplify the design of transient voltage protection with these square surface mount devices that can replace multiple radial leaded TVS and come in packages that facilitate automated PCB assembly.

About LTKAK2-L Series High-Power TVS Diodes CN

Simplify the design of transient voltage protection with these square surface mount devices that can replace multiple radial leaded TVS and come in packages that facilitate automated PCB assembly (with Chinese subtitles).

About LTKAK2-L Series High-Power TVS Diodes JP

Simplify the design of transient voltage protection with these square surface mount devices that can replace multiple radial leaded TVS and come in packages that facilitate automated PCB assembly (with Japanese subtitles).