background-waves

Series: LTKAK2-L

2 kA Surface Mount TVS Diode in Modified SMTO-218
Product Status| Activei
info

The LTKAK2-L series offers a clamping voltage lower than alternative technologies such as MOVs and GDTs. Rated to 2 kA surge current, LTKAK2-L series offers a high level of protection for mission critical and high reliability applications. It aids compliance to surge requirements such as IEC 61000-4-5 (Level 4). The compact surface mount SMTO218 package is compatible with automated PCBA processes and enables high power density designs.

  • Compact design having the Hi Power TVS in surface mount package
  • Patent pending package design
  • Supplied in tubes or on a tape and reel
  • Ideal for both automatic pick-and-place assembly and reflow soldering processes
  • Bidirectional
  • Low clamping and slope resistance
  • Sharp breakdown voltage
  • Meet MSL level 1, per J-STD-020, LF maximun peak of 245°C
  • Halogen free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin (Sn) (IPC/JEDEC J-STD-609A.01)

LTKAK2-L Parts

FiltersFilters

Series: LTKAK2-L Resources

About LTKAK2-L Series High-Power TVS Diodes

Simplify the design of transient voltage protection with these square surface mount devices that can replace multiple radial leaded TVS and come in packages that facilitate automated PCB assembly.

About LTKAK2-L Series High-Power TVS Diodes CN

Simplify the design of transient voltage protection with these square surface mount devices that can replace multiple radial leaded TVS and come in packages that facilitate automated PCB assembly (with Chinese subtitles).

About LTKAK2-L Series High-Power TVS Diodes JP

Simplify the design of transient voltage protection with these square surface mount devices that can replace multiple radial leaded TVS and come in packages that facilitate automated PCB assembly (with Japanese subtitles).