background-waves

AK6-430C

Product Status| Activei

AK6-430C

TVS 6KA RATED 430V BI AXIAL | Series: AK6
info

The AK6 series of high current transient suppressors have been specially designed for use in A.C. line protection and any demanding applications (AC or DC). They offer superior clamping characteristics over standard S.A.D. technologies by virtue of the Littelfuse Foldbak™ technology, which provides a clamping voltage lower than the avalanche voltage (but above the rated working voltage). Therefore, any voltage rise due to increased current conduction is contained to a minimum, providing the best possible protection level. They can also be connected in series and/or parallel to create very high capacity protection solutions.

PropertyValue
VR (Vso)
430
MIN VBR@IT (V)
440
MAX VBR@IT (V)
490
Vc (V)
625
IT (mA)
10
Ir@Vr(µA)
10
I PP 8x20µs (A)
6000
Operating Temperature Max (°C)
125
Polarity
Bipolar
Package
Axial Lead
Stand Polar
Bipolar
Surge Life
6000
  • Very low clamping voltage
  • Ultra-compact: less than a tenth the size of traditional discrete solutions
  • Sharp breakdown voltage
  • Low slope resistance
  • Bidirectional
  • Foldbak™ technology for superior clamping factor
  • Halogen-free
  • RoHS compliant
  • Glass passivated junction

AK6-430C Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
AK6-430CTVS 6KA RATED 430V BI AXIALRoHS10/9/2010NoYes10/9/2010
AK6-430C-12TVS 6KA RATED 430V BI AXIALRoHS10/9/2010NoYes10/9/2010

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.