AK1-Y Series - 1kA (8/20μS) with reflow and wave flow capability

Littelfuse_TVS_Diode_AK1-Y yellow coating _Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The AK1-Y series of high power TVS diode with reflow and wave-flow capability, is specially designed for meeting severe surge test environment of both AC and DC line protection applications. It features a very fast response and ultra-low clamping characteristics as compared to MOVs (Metal Oxide Varistors). These AK components can be connected in series and / or parallel to create a very high surge current protection solution. 

Features:

  • Recognized to UL 497B as an Isolated Loop Circuit Protector 
  • Both reflow and wave soldering capable 
  • Very low clamping voltage 
  • Ultra compact: less than one-tenth the size of traditional discrete solutions 
  • Sharp breakdown voltage 
  • Low slope resistance 
  • Bi-directional 
  • Symmetric in leads width for easier soldering during assembly.

Applications:

AC line or DC line protection.

 

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
IPP 8x20μs
(A)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
AK1-076C-Y76859514010101000125BipolarAxial LeadAK1-076C-YCheckOrder
AK1-380C-Y38040144357010101000125BipolarAxial LeadAK1-380C-YCheckOrder
AK1-430C-Y43044049062510101000125BipolarAxial LeadAK1-430C-YCheckOrder
Catalog # Certificates
Sorting icon
AK1-076C-Y URicon
AK1-380C-Y URicon
AK1-430C-Y URicon
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
AK1-430C-Y TVS AXIAL KA RATED - 1KA 430V BI RoHS No 09/01/2020 PbFree No 09/01/2020 CoC_RoHS9_AK1-430C-Y REACH209_Declaration_Contain-_AK1-430C-Y Yes
09/01/2020
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.