background-waves

15KPA100

Product Status| Obsoletei

15KPA100

TVS AXIAL HI-POWER | Series: 15KPA
info
The 15KPA Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

  • Halogen-Free and RoHS compliant
  • Typical maximum temperature coefficient ΔVBR = 0.1% — VBR@25°C
  • Glass passivated chip junction in P600 package
  • 15000W peak pulse capability at 10—1000µs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 2µA above 36V
  • High temperature soldering guaranteed: 265°C./10 seconds/ 0.375" (9.5mm) lead length, 51bs., (2.3kg) tension
  • Plastic package has Underwriters Laboratory Flammability classification 94V-O
  • Matte Tin Lead-free plated

PropertyValue
VR (Vso)
100
Watts (W)
15000
I PP 10x1000µs (A)
93
MIN VBR@IT (V)
105.3
MAX VBR@IT (V)
128.7
Vc (V)
169.365
IT (mA)
5
Ir@Vr(µA)
2
Operating Temperature Max (°C)
175
Polarity
Unipolar
Package
P600
Peak Pulse Power - 10x1000
15000
Stand Polar
Unipolar
Surge Life
93
Tolerance Percent
10

15KPA100 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
15KPA100TVS AXIAL HI-POWERRoHS1/22/2010NoYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.