P6SMBxxA Series - 600 Watt SMB Transient Voltage Suppressor, Unidirectional

Series: P6SMBxxA
Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This series will be End of Life (EOL) on December 31, 2017 and is not recommended for new designs. Replacement will be the P6SMB series.

The SMB series is designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping capability, high surge capability, low zener impedance and fast response time. The SMB series is supplied in Littelfuse's exclusive, cost-effective, highly reliable package and is ideally suited for use in communication systems, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications.

Features:

  • Standard Zener Breakdown Voltage Range - 6.8 to 200 V
  • Peak Power - 600 Watts @ 1 ms
  • Maximum Clamp Voltage @ Peak Pulse Current
  • Low Leakage < 5 µA Above 10 V
  • UL Recognition
  • Response Time is Typically < 1 ns
  • CASE: Void-free, transfer-molded, thermosetting plastic
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
  • POLARITY: Cathode indicated by molded polarity notch. When operated in zener mode, will be positive with respect to anode
  • MOUNTING POSITION: Any
  • LEADS: Modified L-Bend providing more contact area to bond pad
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260°C for 10 Seconds
  • WAFER FAB LOCATION: Phoenix, Arizona
  • ASSEMBLY/TEST LOCATION: Seremban, Malaysia
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices.
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Access specifications, certifications, check availability and order parts below

Catalog #PolarityPartner ECAD ModelsCompare
P6SMB6.8AT3G
Replaced By: P6SMB6.8A
UnipolarP6SMB6.8AT3G
P6SMB100AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB100A
UnipolarP6SMB100AT3G
P6SMB10AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB10A
UnipolarP6SMB10AT3G
P6SMB120AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB120A
UnipolarP6SMB120AT3G
P6SMB12AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB12A
UnipolarP6SMB12AT3G
P6SMB130AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB130A
UnipolarP6SMB130AT3G
P6SMB13AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB13A
UnipolarP6SMB13AT3G
P6SMB150AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB150A
UnipolarP6SMB150AT3G
P6SMB15AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB15A
UnipolarP6SMB15AT3G
P6SMB160AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB160A
UnipolarP6SMB160AT3G
P6SMB16AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB16A
UnipolarP6SMB16AT3G
P6SMB180AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB180A
UnipolarP6SMB180AT3G
P6SMB18AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB18A
UnipolarP6SMB18AT3G
P6SMB200AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB200A
UnipolarP6SMB200AT3G
P6SMB20AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB20A
UnipolarP6SMB20AT3G
P6SMB22AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB22A
UnipolarP6SMB22AT3G
P6SMB24AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB24A
UnipolarP6SMB24AT3G
P6SMB27AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB27A
UnipolarP6SMB27AT3G
P6SMB30AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB30A
UnipolarP6SMB30AT3G
P6SMB33AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB33A
UnipolarP6SMB33AT3G
P6SMB36AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB36A
UnipolarP6SMB36AT3G
P6SMB39AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB39A
UnipolarP6SMB39AT3G
P6SMB43AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB43A
UnipolarP6SMB43AT3G
P6SMB47AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB47A
UnipolarP6SMB47AT3G
P6SMB51AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB51A
UnipolarP6SMB51AT3G
P6SMB56AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB56A
UnipolarP6SMB56AT3G
P6SMB62AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB62A
UnipolarP6SMB62AT3G
P6SMB68AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB68A
UnipolarP6SMB68AT3G
P6SMB7.5AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB7.5A
UnipolarP6SMB7.5AT3G
P6SMB75AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB75A
UnipolarP6SMB75AT3G
P6SMB8.2AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB8.2A
UnipolarP6SMB8.2AT3G
P6SMB82AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB82A
UnipolarP6SMB82AT3G
P6SMB9.1AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB9.1A
UnipolarP6SMB9.1AT3G
P6SMB91AT3G
Obsolete: 2018 -06-30
Replaced By: P6SMB91A
UnipolarP6SMB91AT3G
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P6SMB100AT3G ZEN SMB TVS 600W 100V TR RoHS No 09/20/2017 PbFree No 09/20/2017 REACH191_Declaration_with_Pb_P6SMB100AT3G Yes
09/20/2017
Contains
P6SMB10AT3G ZEN SMB TVS 600W 10V TR RoHS No 09/12/2017 PbFree No 09/12/2017 Yes
09/12/2017
P6SMB120AT3G ZEN SMB TVS 600W 120V TR RoHS No 01/17/2018 PbFree No 01/17/2018 Yes
01/17/2018
P6SMB13AT3G ZEN SMB TVS 600W 13V TR RoHS No 01/17/2018 PbFree No 01/17/2018 Yes
01/17/2018
P6SMB150AT3G ZEN SMB TVS 600W 150V TR RoHS No 06/14/2017 PbFree No 06/14/2017 Yes
06/14/2017
P6SMB15AT3G ZEN SMB TVS 600W 15V TR RoHS No 09/20/2017 PbFree No 09/20/2017 Yes
09/20/2017
P6SMB160AT3G ZEN SMB TVS 600W 160V TR RoHS No 09/20/2017 PbFree No 09/20/2017 CoC_RoHS9_P6SMB160AT3G Yes
09/20/2017
P6SMB16AT3G ZEN SMB TVS 600W 16V TR RoHS No 09/07/2017 PbFree No 09/07/2017 CoC_RoHS9_P6SMB16AT3G REACH181_Declaration_P6SMB16AT3G Yes
09/07/2017
Does not Contain
P6SMB180AT3G ZEN SMB TVS 600W 180V TR RoHS No 01/17/2018 PbFree No 01/17/2018 Yes
01/17/2018
P6SMB18AT3G ZEN SMB TVS 600W 18V TR F RoHS No 06/06/2017 PbFree No
P6SMB200AT3G ZEN SMB TVS 600W 200V TR RoHS No 08/08/2017 PbFree No 08/08/2017 REACH191_Declaration_with_Pb_P6SMB200AT3G Yes
08/08/2017
Contains
P6SMB20AT3G ZEN SMB TVS 600W 20V TR RoHS No 04/28/2017 PbFree No 04/28/2017 Yes
04/28/2017
P6SMB22AT3G ZEN SMB TVS 600W 22V TR F RoHS No 08/11/2017 PbFree No 08/11/2017 CoC_RoHS9_P6SMB22AT3G Yes
08/11/2017
P6SMB24AT3G ZEN SMB TVS 600W 24V TR RoHS No 09/20/2017 PbFree No 09/20/2017 Yes
09/20/2017
P6SMB27AT3G ZEN SMB TVS 600W 27V TR RoHS No 04/28/2017 PbFree No 04/28/2017 Yes
04/28/2017
P6SMB30AT3G ZEN SMB TVS 600W 30V TR RoHS No 06/29/2017 PbFree No
P6SMB33AT3G ZEN SMB TVS 600W 33V TR RoHS No 09/13/2017 PbFree No 09/13/2017 Yes
09/13/2017
P6SMB36AT3G ZEN SMB TVS 600W 36V TR RoHS No 09/20/2017 PbFree No 09/20/2017 Yes
09/20/2017
P6SMB43AT3G ZEN SMB TVS 600W 43V TR RoHS No 09/20/2017 PbFree No 09/20/2017 Yes
09/20/2017
P6SMB51AT3G ZEN SMB TVS 600W 51V TR RoHS No 06/28/2017 PbFree No
P6SMB56AT3G ZEN SMB TVS 600W 56V TR RoHS No 10/11/2017 PbFree No 10/11/2017 Yes
10/11/2017
P6SMB6.8AT3G ZEN SMB TVS 600W 6.8V TR RoHS No 09/20/2017 PbFree No 09/20/2017 CoC_RoHS9_P6SMB6.8AT3G Yes
09/20/2017
P6SMB62AT3G ZEN SMB TVS 600W 62V TR RoHS No 09/20/2017 PbFree No 09/20/2017 CoC_RoHS9_P6SMB62AT3G Yes
09/20/2017
P6SMB68AT3G ZEN SMB TVS 600W 68V TR RoHS No 06/01/2005 PbFree No 08/07/2017 Yes
01/12/2009
P6SMB91AT3G ZEN SMB TVS 600W 91V TR RoHS No 09/20/2017 PbFree No 09/20/2017 Yes
09/20/2017
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.