background-waves

1PMT16AT3G

Product Status| Obsoletei

1PMT16AT3G

ZEN PWMITE TVS 3.2W 16V | Series: 1PMTxxA
info

This series will be End of Life (EOL) on December 31, 2017 and is not recommended for new designs.

The 1PMTxxA Series is designed to protect voltage sensitive components from high voltage, high energy transients. Excellent clamping capability, high surge capability, low zener impedance and fast response time. The advanced packaging technique provides for a highly efficient micro miniature, space saving surface mount with its unique heat sink design. The POWERMITE has the same thermal performance as the SMA while being 50% smaller in footprint area, and delivering one of the lowest height profiles (1.1 mm) in the industry. Because of its small size, it is ideal for use in cellular phones, portable devices, business machines, power supplies and many other industrial/consumer applications.

PropertyValue
Polarity
Unipolar
  • Standoff Voltage Ratings Ranging from 5 V to 58 V
  • Peak Power Rating of 175 W at 1 Ams
  • Maximum Clamp Voltage at Peak Pulse Current
  • Low Leakage
  • Response Time Is Typically Below 1 ns
  • ESD Rating of Class 3 (>16 kV) per Human Body Model
  • Low Profile - Maximum Height of 1.1 mm
  • Integral Heat Sink/Locking Tabs
  • Full Metallic Bottom Eliminates Flux Entrapment
  • Small Footprint - Footprint Area of 8.45 mm2

1PMT16AT3G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
1PMT16AT3GZEN PWMITE TVS 3.2W 16V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.