background-waves

TPSMB219A

Product Status| Activei

TPSMB219A

TVS SURF MT DO214AA AEQ101 T&R | Series: TPSMB
info

Products within the TPSMB series have been qualified to AEC-Q101, and are appropriate for use in Automotive applications. The TPSMB series Transient Voltage Suppression (TVS) Diode offers secondary protection of sensitive automotive and other electronics from transients induced by load dump and other transient voltage events. It’s AEC-Q101 qualified, which makes it an ideal choice for protecting I/O interfaces, VCC bus and other vulnerable circuits used in automotive applications.

PropertyValue
VR (Vso)
187
Watts (W)
600
I PP 10x1000µs (A)
2
MIN VBR@IT (V)
210
MAX VBR@IT (V)
228
Vc (V)
300
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Polarity
Unidirectional
Package
DO-214AA
Peak Pulse Power - 10x1000
600
Tolerance Percent
5
  • High reliability application and automotive grade AEC-Q101 qualified
  • 600 V and 650V Breakdown Voltage Bidirectional TVS
  • 600 W peak pulse power capability at 10/1000μs, repetition rate (duty cycles): 0.01 %
  • SMB package (DO-214AA)
  • Excellent clamping capability
  • IEC-61000-4-2 ESD 30 kV (Air), 30 kV (Contact)

TPSMB219A Applications

Highlights Section

  • Dc power protection and ESD protection in automotive electronics
  • IGBT Active Clamping in HVAC
  • EV Convertor/Invertor
  • Xenon Head Lamp Ignitor for Automobile
  • Battery protection in BMS (Battery Management System)
  • Electronic control units
  • BCMs
  • CAN bus
  • LIN bus
  • Sensors

TPSMB219A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
TPSMB219ATVS SURF MT DO214AA AEQ101 T&R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.