Series: Ultra Low Capacitance Discrete TVS
0.13pF Max Bidirectional and 0.25pF Max Unidirectional, 0402 and 0201 DFN
The Ultra Low Capacitance Discrete TVS series provides unidirectional and bidirectional ESD protection for the world’s most challenging high speed serial interfaces. Ultra low capacitance permits excellent signal integrity on the most challenging consumer electronics interfaces, such as USB 3.1, HDMI 2.0, DisplayPort, and V-by-One®, providing in excess of 20kV contact ESD protection (IEC61000-4-2) while maintaining extremely low leakage and dynamic resistance, offered in the industry’s most popular footprints (0402 and 0201), the series sets higher standards for signal integrity and usability.
- 0.13pF MAX bidirectional and 0.25pF MAX unidirectional
- ESD, IEC61000-4-2, ±20kV contact, ±20kV air
- Low clamping voltage of 10V @ IPP=2A (Bidirectional) (tp=8/20μs)
- Low profile 0201 and 0402 DFN packages
- Facilitates excellent signal integrity
- ELV Compliant
- AEC-Q101 Qualified
- Halogen free, Lead free and RoHS compliant
Ultra Low Capacitance Discrete TVS Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | VR (Vstandoff) | ILeak (µA) | ESD Contact (kV) | ESD Air (kV) | Lightning Immunity (8x20µs)(A) | Clamp Voltage | CI/O TYP (pF) | Polarity | Channels | MIN VBR@IT (V) | Package |
---|
Part Number | Actions | VR (Vstandoff) | ILeak (µA) | ESD Contact (kV) | ESD Air (kV) | Lightning Immunity (8x20µs)(A) | Clamp Voltage | CI/O TYP (pF) | Polarity | Channels | MIN VBR@IT (V) | Package | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5 | 0.025 | ±20 | ±20 | 2 | 10V@2A | 0.1 | Bidirectional | 1 | uDFN0603 | ||||
5 | 0.025 | ±20 | ±20 | 2 | 9.2V@2A | 0.2 | Unidirectional | 1 | uDFN0603 | ||||
5 | 0.025 | ±20 | ±20 | 2 | 10V@2A | 0.1 | Bidirectional | 1 | SOD882 | ||||
5 | 0.025 | ±20 | ±20 | 2 | 9.2V@2A | 0.2 | Unidirectional | 1 | SOD882 |
Ultra Low Capacitance Discrete TVS Applications
- Ultra-high speed data lines
- USB 3.1, 3.0, 2.0
- HDMI 2.0, 1.4a, 1.3
- DisplayPort™
- Thunderbolt (Light Peak)
- V-by-One®
- LVDS interfaces
- Consumer, mobile and portable electronics
- Tablet PC and external storage with high speed interfaces
- Applications requiring high ESD performance in small packages