background-waves

SP0402U-ULC-02ETG

Product Status| Activei

SP0402U-ULC-02ETG

2 Ch 20KV 5V TVS Diode Array 0402 DFN | Series: Ultra Low Capacitance Diode Arrays
info
The Ultra Low Capacitance Diode Arrays Series provides signal integrity-preserving unidirectional ESD protection for the world’s most challenging high speed serial
interfaces.

Compelling packaging options including the standard 2.5mmx1.0mm layout and the SOD883, trace layout complexity, saves significant PCB space, providing in excess of 20kV contact ESD protection (IEC61000-4-2) while maintaining extremely low leakage and dynamic resistance, offered in the industry’s most progressive and soon to be popular footprints, the series sets higher standards for signal integrity and usability.
PropertyValue
VR (Vso)
5
ILeak (µA)
0.025
ESD Contact (kV)
±20
ESD Air (kV)
±20
Lightning Immunity (8x20µs)(A)
2
Clamp Voltage
9.2V@2A
CI/O TYP (pF)
0.2
Polarity
Unidirectional
Channels
2
Package
SOD883
CMAX
0.22
Record Type
H
Item Records
0
Clamping Voltage_string
9.2V@2A
  • 0.20pF TYP capacitance
  • ESD, IEC61000-4-2, ±20kV contact, ±20kV air
  • Low clamping voltage of 9.2V @ IPP=2.0A (tP=8/20μs)
  • Low profile DFN packages
  • Facilitates excellent signal integrity
  • ELV Compliant
  • Lead-free, halogen-free, and RoHS compliant
  • AEC-Q101 qualified

SP0402U-ULC-02ETG Applications

Highlights Section

  • USB 3.1, 3.0, 2.0
  • HDMI 2.0, 1.4a, 1.3
  • DisplayPort™
  • Thunderbolt ( Light Peak)
  • V-by-One®
  • LVDS interfaces
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages

SP0402U-ULC-02ETG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP0402U-ULC-02ETG2 Ch 20KV 5V TVS Diode Array 0402 DFNRoHS4/8/2016Pb-Free4/8/2016Pdf IconCoC_RoHS10_SP0402U-ULC-02ETGPdf IconREACH_SVHC Declaration_SP0402U-ULC-02ETG.pdfDoes Not ContainYes4/8/2016

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.