background-waves

Series: SP3118E-01WTG

18V 0.3pF Bidirectional TVS diode in WLCSP0201 package
Product Status| Activei
info

The SP3118E-01WTG provides ultra-low capacitance, bidirectional and a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). The typical capacitance of 0.3 pF helps ensure excellent signal integrity on the most challenging consumer electronics interfaces. It can safely absorb repetitive ESD strikes at ±30 kV (contact discharge, IEC 61000-4-2) without performance degradation and safely dissipate 3.5 A of 8/20μs surge current (IEC 61000-4-5 2ndedition).

  • ESD, IEC 61000-4-2, ±30 kV contact/air
  • EFT, IEC 61000-4-4, 40 A (5/50 ns)
  • Maximum surge tolerance, IEC 61000-4-5 2nd edition, 3.5 A (8/20 μs)
  • Ultra low capacitance of 0.3 pF (Typ @ VR = 0 V)
  • Low leakage current of 1 nA (Typ) at 18 V
  • Halogen-free, lead-free and RoHS compliant
  • Moisture Sensitivity Level (MSL-1)

SP3118E-01WTG Parts

FiltersFilters

SP3118E-01WTG Applications

Highlights Section

  • USB 2.0, USB 3.0
  • Near Field Communications
  • RF Signal ESD Protection
  • RF Switching, Power Amplifier and Antenna ESD Protection

Series: SP3118E-01WTG Resources