SC3530-01LTG Series - 7V 0.3pF 22kV Unidirectional TVS diode in SOD523

TVS Diode Array AQ3530 01LTG Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SC3530-01LTG provides ultra-low capacitance, unidirectional and a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). The typical capacitance of 0.3pF@3GHz helps ensure excellent signal integrity on the most challenging consumer electronics interfaces, such as V-By-One®, HDMI, USB3.0, USB2.0, and IEEE1394.

It can safely absorb repetitive ESD strikes at ±22kV (contact discharge, IEC 61000-4-2) without performance degradation and safely dissipate 2.5A of 8/20μs surge current (IEC 61000-4-5 2nd edition).

Features & Benefits:

  • ESD, IEC 61000-4-2, ±22kV contact/air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Maximum surge tolerance, IEC 61000-4-5, 2nd Edition, 2.5A (8/20μs)
  • Ultra low capacitance of 0.3pF@3GHz(TYP@VR=0V)
  • Low leakage current of 100nA (TYP) at 7.0V
  • Halogen-free, lead-free and RoHS compliant
  • Moisture Sensitivity Level (MSL-1)
  • AEC-Q101 Qualified

Applications:

  • DisplayPortTM
  • HDMI 2.0, 1.4a, 1.3
  • LVDS interfaces
  • Tablet PC and external storage with high speed interfaces
  • Ultra-high speed data lines
  • USB 3.1, 3.0, 2.0
  • V-by-One®

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
Operating TemperaturePackagePartner ECAD ModelsStockSamples
SC3530-01LTGNo71±22±222.510.5V@1A1Unidirectional1N/A-40° to 125°CSOD523SC3530-01LTGCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.