background-waves

Series: Enhanced ESD Diode Arrays

0.30pF, SOD-883
Product Status| Activei
info
The Enhanced ESD Diode Arrays Series provides higher order ESD protection in signal-integrity-preserving unidirectional arrays for the world’s most challenging high speed serial interfaces. The SOD-883 standard packages minimizes trace layout complexity, saves significant PCB space, and improves reusability of the footprints. The nominal capacitance makes the devices applicable to the worlds’ fastest consumer serial interfaces.
  • 0.30pF TYP capacitance
  • ESD, IEC61000-4-2, ±22kV contact, ±22kV air
  • Low clamping voltage of 13V @ IPP=2.2A (tP=8/20μs)
  • Low profile 0402 DFN array packages
  • Facilitates excellent signal integrity
  • ELV Compliant
  • Halogen free, Lead free and RoHS compliant
  • AEC-Q101 Qualified

Enhanced ESD Diode Arrays Parts

FiltersFilters

Enhanced ESD Diode Arrays Applications

Highlights Section

  • Ultra-high speed data lines
  • USB 3.1, 3.0, 2.0
  • HDMI 2.0, 1.4a, 1.3
  • DisplayPort™
  • V-by-One®
  • Thunderbolt (Light Peak)
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages

Series: Enhanced ESD Diode Arrays Resources