background-waves

Series: SESD Series Enhanced ESD Diode Arrays

Enhanced ESD Diode Arrays
Product Status| Activei
info

The SESD Series Enhanced ESD Diode Arrays provides higher order ESD protection in signal-integrity-preserving unidirectional arrays for the world’s most challenging high speed serial interfaces. Compelling packaging options including the standard 2.5mmx1.0mm and the SOD-883. Standard packages minimizes trace layout complexity, saves significant PCB space, and improves reusability of the footprints. The nominal capacitance makes the devices applicable to the worlds’ fastest consumer serial interfaces.

  • 0.30pF Typ capacitance
  • ESD protection of ±22kV contact discharge, (IEC61000-4-2)
  • Low clamping voltage of 13V(Typ) @ IPP=2.2A (1004) (tP=8/20μs)
  • Low profile 1004 and 0402 DFN array packages
  • Facilitates the preservation of signal integrity
  • EVL Compliant
  • RoHS Compliant and Lead Free
  • Moisture Sensitivity Level (MSL Level-1)
  • AEC-Q101 qualified
  • PPAP capable

SESD Series Enhanced ESD Diode Arrays Parts

FiltersFilters

SESD Series Enhanced ESD Diode Arrays Applications

Highlights Section

  • Ultra-high speed data lines
  • USB 3.0/2.0
  • HDMI 1.3/1.4
  • Display Port
  • V-by-One HS
  • Thunderbolt
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages
  • Consumer, mobile and portable electronics

Series: SESD Series Enhanced ESD Diode Arrays Resources