background-waves

SRV05-4HTG

Product Status| Obsoletei

SRV05-4HTG

4 Ch 20KV 5V TVS Diode Array SOT23-6 | Series: SRV05
info

2pF, 20kV, Low Capacitance Diode Array for ESD and Surge Protection

The SRV05 integrates low capacitance rail-to-rail diodes with an additional zener diode to protect each I/O pin against ESD and high surge events. This robust device can safely absorb surge current per IEC61000-4-5 (tP=8/20μs) without performance degradation and a minimum ±20kV ESD per IEC61000-4-2. Their very low loading capacitance also makes them ideal for protecting high speed signal pins.
PropertyValue
AEC-Q101 Qualified
No
VR (Vstandoff)
6
ILeak (µA)
0.1
ESD Contact (kV)
20
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
10
Clamp Voltage
13.2V@8A
CI/O TYP (pF)
2.4
Polarity
Bidirectional
Channels
4
Package
SOT23-6L
Dynamic Resistance
0.7
CMAX
3
Record Type
H
Item Records
0
Clamping Voltage_string
13.2V@8A
  • ESD, IEC61000-4-2, ±20kV contact, ±30kV air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, IEC61000-4-5, 10 A (8/20μs)
  • Low capacitance of 2pF (TYP) per I/O
  • Low leakage current of 0.5µA (MAX) at 5V
  • Small SOT23-6 packaging

SRV05-4HTG Applications

Highlights Section

  • LCD/PDP TVs
  • Monitors and Notebooks
  • 10/100/1000 Ethernet
  • Firewire
  • Set Top Boxes
  • Flat Panel Displays
  • Portable Medical

SRV05-4HTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SRV05-4HTG4 Ch 20KV 5V TVS Diode Array SOT23-6RoHS12/12/2016Pb-Free12/12/2016Pdf IconCoC_RoHS10_SRV05-4HTGPdf IconREACH_SVHC Declaration_SRV05-4HTG.pdfDoes Not ContainYes12/12/2016Pdf IconIPC_SRV05-4HTG_EH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.