background-waves

Series: SRV05

6V 10A Diode Array
Product Status| Obsoletei
info
2pF, 20kV, Low Capacitance Diode Array for ESD and Surge Protection
The SRV05 integrates low capacitance rail-to-rail diodes with an additional zener diode to protect each I/O pin against ESD and high surge events. This robust device can safely absorb surge current per IEC61000-4-5 (tP=8/20μs) without performance degradation and a minimum ±20kV ESD per IEC61000-4-2. Their very low loading capacitance also makes them ideal for protecting high speed signal pins.

  • ESD, IEC61000-4-2, ±20kV contact, ±30kV air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, IEC61000-4-5, 10A (8/20μs)
  • Low capacitance of 2pF (TYP) per I/O
  • Low leakage current of 0.5µA (MAX) at 5V
  • Small SOT23-6 packaging

SRV05 Parts

FiltersFilters

SRV05 Applications

Highlights Section

  • LCD/PDP TVs
  • Monitors and Notebooks
  • 10/100/1000 Ethernet
  • Firewire
  • Set Top Boxes
  • Flat Panel Displays
  • Portable Medical

Series: SRV05 Resources