background-waves

SP7538PUTG

Product Status| Activei

SP7538PUTG

8Ch 12KV 5V 0.5pF Diode Array u-DFN-9 | Series: SP7538P
info
The SP7538PUTG integrates 8 channels of ultra low capacitance rail-to-rail diodes and an additional zener diode to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). This robust device can safely absorb repetitive ESD strikes above the maximum level specified in the IEC61000-4-2 international standard (±8kV contact discharge) without performance degradation. The extremely low loading capacitance also makes it ideal for protecting high speed signal pins such as V-By-One, HDMI, USB3.0, USB2.0, and IEEE 1394.
PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
5
ILeak (µA)
1.5
ESD Contact (kV)
±12
ESD Air (kV)
±25
Lightning Immunity (8x20µs)(A)
4
Clamp Voltage
6.6
CI/O TYP (pF)
0.5
Polarity
Unidirectional
Channels
8
Package
uDFN3810-9L
Dynamic Resistance
0.4
Record Type
H
Item Records
0
Clamping Voltage_string
6.6
  • ESD, IEC61000-4-2, ±12kV contact, ±15 kV air
  • Lightning, IEC61000-4-5, 2nd edition,4A (tP=8/20μs)
  • EFT, IEC61000-4-4, 40 A (tp = 5/50 ns)
  • Low capacitance of 0.5 pF (TYP) per I/O
  • Low leakage current of 1.5μA (MAX) at 5V
  • Lead-free, halogen-free, and RoHS compliant
  • AEC-Q101 qualified

SP7538PUTG Applications

Highlights Section

  • V-By-One
  • Embedded DisplayPort
  • USB 2.0/3.0 Ports
  • HDMI
  • Flat Panel Displays
  • LCD/LED TVs
  • Smartphones
  • Mobile Computing

SP7538PUTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP7538PUTG8Ch 12KV 5V 0.5pF Diode Array u-DFN-9RoHS1/20/2016Pb-Free1/20/2016Pdf IconCoC_RoHS10_SP7538PUTGYes1/20/2016

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.