background-waves

Series: SP3401

0.35pF, 18kV Diode Array
Product Status| Activei
info

SP3401 is specifically designed to protect high-speed interfaces against ElectroStatic Discharge (ESD), such as DisplayPort interfaces and USB 3.1 Gen 1.

The signal line is protected by a TVS diode offering low line capacitance of 0.35 pF typical. SP3401 can safely absorb repetitive ESD strikes up to ±18 kV contact exceeding IEC 61000-4-2, level 4 ( ±8kV contact discharge).

Excellent low capacitance, clamping capability, low leakage, and fast response time make this parts an ideal solution for protecting high speed data lines.

  • ESD, IEC 61000-4-2, ±18kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 80A (tP=5/50ns)
  • Lightning, IEC 61000- 4-5 2nd edition, 10A (tP=8/20μs)
  • Low capacitance of 0.35pF (TYP) per I/O
  • Low leakage current of 1nA (TYP) at 3.3V
  • Small form factor μDFN (JEDEC MO-229) package provides flow through routing to simplify PCB layout
  • AEC-Q101 qualified
  • Moisture Sensitivity Level(MSL -1)
  • Halogen free, lead free and RoHS compliant

SP3401 Parts

FiltersFilters

SP3401 Applications

Highlights Section

  • USB 3.1 Gen1
  • HDBaseT
  • DisplayPort
  • S-ATA
  • NFC
  • 1G/2.5G/10G Ethernet

Series: SP3401 Resources