SP3205 Series Series - 0.3pF 4A Unidirectional Diode Array

littelfuse tvs diode array SP3205 image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP3205 provides low capacitance, unidirectional and a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). The typical capacitance of 0.3pF helps ensure excellent signal integrity on the most challenging consumer electronics interfaces, such as USB 3.1, HDMI, DisplayPort, Thunderbolt and V-by-One®. 

It can safely absorb repetitive ESD strikes at ±30kV (contact discharge, IEC 61000-4-2) without performance degradation and safely dissipate 4A of 8/20μs surge current (IEC 61000-4-5 2nd edition). 

Features & Benefits:

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, 4A (8/20μs as defined in IEC 61000-4-5 2nd edition)
  • Low capacitance of 0.3pF (TYP @ VR=0V)
  • Low leakage current of 1nA (TYP) at 3.3V
  • Halogen free, lead free and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)
  • AEC-Q101 Qualified

Application:

  • USB 3.1
  • HDMI
  • DisplayPort
  • S-ATA
  • NFC

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackagePartner ECAD ModelsStockSamples
SP3205-01ETGYes3.30.1±30±3047.5V@1A0.3Unidirectional13.6SOD882SP3205-01ETGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP3205-01ETG 3.3V 4A 0.3pF 30kV SOD882 Uni-dir TVS RoHS No 03/11/2020 PbFree No 03/11/2020 CoC_RoHS10_SP3205-01ETG REACH_SVHC Declaration_SP3205-01ETG.pdf Yes
03/11/2020
Does not Contain IPC_SP3205-01ETG_LF
Click here to view more
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Littelfuse TVS Diode Array SP3205 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide