

The SP3130 includes back-to-back TVS diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes up to the maximum level specified in the IEC61000-4-2 international standard without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present.
- ESD protection of ±10kV contact discharge, ±15kV air discharge, (IEC61000-4-2)
- EFT protection, IEC61000-4-4, 40A (tp=5/50ns)
- Lightning Protection, IEC61000-4-5 2nd edition, 2A (tp=8/20μs)
- Low capacitance of 0.3pF@ VR=0V
- Low leakage current of 50nA (max) at 28V
- Space efficient 0201 and 0402 footprint
- Halogen free, Lead free and RoHS compliant
- AEC-Q101 qualified (SOD882)
SP3130 Parts
Filters
Showing 1 to 2 of 2 Total Results
Part Number | Actions | AEC-Q101 Qualified | VR (Vstandoff) | ILeak (µA) | ESD Contact (kV) | ESD Air (kV) | Lightning Immunity (8x20µs)(A) | Clamp Voltage | CI/O TYP (pF) | Polarity | Channels | MIN VBR@IT (V) | Package |
---|
Part Number | Actions | AEC-Q101 Qualified | VR (Vstandoff) | ILeak (µA) | ESD Contact (kV) | ESD Air (kV) | Lightning Immunity (8x20µs)(A) | Clamp Voltage | CI/O TYP (pF) | Polarity | Channels | MIN VBR@IT (V) | Package | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28 | 0.05 | ±10 | ±15 | 2 | 44V@1A | 0.3 | Bidirectional | 1 | SOD882 | |||||
No | 28 | 0.05 | ±10 | ±15 | 2 | 44V@1A | 0.3 | Bidirectional | 1 | 0603 WLCSP |
SP3130 Applications
- Tablets
- Ultrabook
- eReader
- Smart Phones
- Digital Cameras
- MP3/ PMP
- Set Top Boxes
- Portable Medical
- NFC and FeliCa
Series: SP3130 Resources

Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.