background-waves

SP3118-01WTG

Product Status| Activei

SP3118-01WTG

1Ch 0.3pF 10kv 18V 0201 flipchip TVS | Series: SP3118
info

The SP3118-01WTG includes back-to-back TVS diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes up to the maximum level specified in the IEC 61000-4-2 international standard without performance degradation. The back-to-back configuration provides symmetrical ESD protection.

PropertyValue
AEC-Q101 Qualified
No
VR (Vstandoff)
18
ILeak (µA)
0.5
ESD Contact (kV)
±10
ESD Air (kV)
±15
Lightning Immunity (8x20µs)(A)
2
Clamp Voltage
35V@1A
CI/O TYP (pF)
0.3
Polarity
Bidirectional
Channels
1
Package
0603 WLCSP
Dynamic Resistance
0.75
CMAX
0.45
Record Type
H
Item Records
0
Clamping Voltage_string
35V@1A
  • ESD protection of ±10kV contact discharge, ±15 kV air discharge, (IEC61000-4-2)
  • EFT protection, IEC61000-4-4, 40 A (tp = 5/50 ns)
  • Lightning, 2 A (8/20μs as defined in IEC 61000-4-5 2nd edition)
  • Low capacitance of 0.3pF@ VR=0V
  • Low leakage current of 50 nA (max) at 18 V
  • Space efficient 0201 and SOD882 footprint
  • Lead-free, halogen-free, and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)
  • AEC-Q101 qualified (SOD882)

SP3118-01WTG Applications

Highlights Section

  • Tablets
  • Ultrabook
  • eReader
  • Smart Phones
  • Digital Cameras
  • MP3/ PMP
  • Set Top Boxes
  • Portable Medical
  • NFC and FeliCa

SP3118-01WTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP3118-01WTG1Ch 0.3pF 10kv 18V 0201 flipchip TVSRoHS7/28/2016Pb-Free7/28/2016Pdf IconCoC_RoHS10_SP3118-01WTGPdf IconREACH_SVHC Declaration_SP3118-01WTGDoes Not ContainYes7/28/2016Pdf IconIPC_SP3118-01WTG_IJ

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.