background-waves

Series: SP3006

0.5pF, 8kV Diode Array
Product Status| Activei
info
The SP3006 Series includes ultra low capacitance back to back zener diodes to protect high-speed ports of electronic equipment that may experience destructive electrostatic discharges (ESD). The robust diode can safely absorb repetitive ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. Its very low loading capacitance makes it ideal for protecting high-speed data lines such as USB2.0, USB3.0, HDMI, and IEEE 1394.

  • RoHS compliant and lead-free
  • ESD protection of ±8kV contact discharge, ±15kV air discharge, (IEC 61000-4-2)
  • EFT protection, IEC 61000-4-4, 40A (5/50ns)
  • Lightning Protection, IEC 61000-4-5 2nd edition, 2.0A (8/20μs)
  • Low capacitance of 0.5pF (@ VR=0V)
  • Low leakage current of 0.5μA (MAX) at 5V
  • Miniature SOT563 package (1.6x1.6x0.5mm) saves board space
  • AEC-Q101 qualified

SP3006 Parts

FiltersFilters

SP3006 Applications

Highlights Section

  • Game Consoles
  • LCD/ PDP TVs
  • DVD Players
  • Desktops
  • MP3/ PMP
  • Digital Cameras
  • Set Top Boxes
  • Smart Phones
  • Notebooks
  • Computer Peripherals

Series: SP3006 Resources