SP3001-04JTG - SP3001 Series

Series: SP3001
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP3001-04JTG has ultra low capacitance rail-to rail diodes with an additional zener diode fabricated in a proprietary silicon avalanche technology to protect each I/O pin providing a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. Their very low loading capacitance also makes them ideal for protecting high speed signal pins such as HDMI, DVI, USB2.0, and IEEE 1394.

Features & Benefits:

  • Low capacitance of 0.65pF (TYP) per I/O
  • ESD protection of ±8kV contact discharge, ±15kV air discharge, (IEC 61000-4-2)
  • EFT protection, IEC 61000-4-4, 40A (5/50ns)
  • Low leakage current of 0.5μA (MAX) at 5V
  • Small SC70 ( JEDEC MO-203) package saves board space
  • Lightning Protection, IEC 61000-4-5, 2nd edition 2.5A (8/20μs)
  • RoHS compliant and lead-free
  • AEC-Q101 qualified

Applications:

  • Computer Peripherals
  • Mobile Phones
  • PDA’s
  • Digital Cameras
  • Network Hardware/Ports
  • Test Equipment
  • Medical Equipment

pdficon TVS Diode Array SPA SP3001 Datasheet

The SP3001 has ultra low capacitance rail-to rail diodes with an additional zener diode fabricated in a proprietary silicon avalanche technology to protect each I/O pin...

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP3001-04JTG 4 Ch 8kV 0.65pF SPA SC70-6 RoHS No 02/09/2000 PbFree No 01/01/2010 CoC_RoHS10_SP3001-04JTG REACH_SVHC Declaration_SP3001-04JTG No
Does not Contain IPC_SP3001-04JTG_EH
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.