background-waves

SP0502BXTG

Product Status| Obsoletei

SP0502BXTG

2Ch 15KV 5V 1pF TVS Diode Array SOT523 | Series: SP0502B
info

The SP0502B is a low capacitance TVS diode array designed to protect high-speed data interfaces from over-voltage caused by ESD (electrostatic discharge), CDE (Cable Discharge Events), and EFT (electrical fast transients). It has a typical capacitance of only 0.3pF (pin 1 to 2) making it suitable for use on circuits operating in excess of 3GHz without signal attenuation.

The SP0502BXTG is in a small SOT-523 package and each device can be configured to protect 1 bidirectional line or two unidirectional lines. The combination of small size, ultra-low capacitance, and high level of ESD protection makes it an ideal solution for applications such as HDMI, USB, MDDI, antennas, and DisplayPort circuits.

PropertyValue
VR (Vso)
5
ILeak (µA)
0.5
ESD Contact (kV)
15
ESD Air (kV)
20
Lightning Immunity (8x20µs)(A)
2
Clamp Voltage
12V@1A
CI/O TYP (pF)
0.8
Polarity
Bidirectional
Channels
2
MIN VBR@IT (V)
6
Package
SOT523
Dynamic Resistance
0.45
CMAX
1
Record Type
H
Device Description
1pF 15kV TVS Diode Array
Item Records
0
  • ESD protection of ±15 kV contact discharge, ±20kV air discharge, (IEC61000-4-2)
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning protection, IEC61000-4-5, 2A(tp=8/20μs)
  • Stand-off voltage of 5V
  • Low capacitance of 1pF @VR=0V (MAX)
  • Low maximum leakage current of 0.5 μA at 5 V
  • Small form factor (SOT523) and low profile(<1mm)
  • No insertion loss to >3.0GHz

SP0502BXTG Applications

Highlights Section

  • High-Definition Multimedia Interface (HDMI)
  • Mobile Display Digital Interface (MDDI)
  • RF/Antenna Circuits
  • USB 2.0
  • DisplayPort Protection

SP0502BXTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP0502BXTG2Ch 15KV 5V 1pF TVS Diode Array SOT523RoHS3/23/2015Pb-Free3/23/2015Pdf IconCoC_RoHS10_SP0502BXTGPdf IconREACH_SVHC Declaration_SP0502BXTG.pdfDoes Not ContainYes3/23/2015Pdf IconIPC_SP0502BXTG_LR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.