background-waves

Series: SRDA3.3

8pF 35A Diode Array
Product Status| Activei
info

The SRDA3.3 integrates low capacitance rail-to-rail diodes with an additional zener diode to protect I/O pins against ESD and lightning induced surge events. This device can safely absorb up to 35A per IEC61000-4-5 (tp=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC61000-4-2 international standard. Its low loading capacitance makes it ideal for high-speed interfaceprotection.

  • Lightning protection, IEC61000-4-5, 35A (8/20μs)
  • EFT, IEC61000-4-4, 50A (5/50ns)
  • ESD, IEC61000-4-2, ±30kV contact, ±30kV air
  • Low clamping voltage
  • Low leakage current
  • SOIC-8 surface mount package (JEDEC MS-012)

SRDA3.3 Parts

FiltersFilters

SRDA3.3 Applications

Highlights Section

  • Tertiary (IC Side) Protection: T1/E1/T3/E3; HDSL/SDSL; Ethernet
  • RS232, RS485
  • Video Line Protection
  • Security Cameras
  • Storage DVRs
  • Network Equipment
  • Instrumentation, Medical Equipment

Series: SRDA3.3 Resources