background-waves

SR05-02CTG

Product Status| Obsoletei

SR05-02CTG

5V 25A Rail Clamp Array,SOT143 | Series: SR05
info

The SR05-02CTG consists of four, low capacitance steering diodes and a low voltage TVS diode that provide protection against ESD and lightning surge events. Each channel or I/O pin can safely absorb up to 25A (tP=8/20μs) and repetitive ESD strikes above the maximum level (Level 4) specified in the IEC 61000-4-2 international standard without performance degradation.

The low loading capacitance makes it ideal for protecting high-speed telecommunication data lines.

PropertyValue
VR (Vso)
5
ILeak (µA)
5
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
25
Clamp Voltage
9.8V@1A
CI/O TYP (pF)
6
Polarity
Unidirectional
Channels
2
MIN VBR@IT (V)
6
Package
SOT143
Dynamic Resistance
0.15
CMAX
10
Record Type
H
Device Description
5V 25A Diode Array
Item Records
0
Device Description_string
5V 25A Diode Array
Clamping Voltage_string
9.8V@1A
  • ESD, IEC61000-4-2 , ±30kV contact discharge, ±30kV air discharge
  • EFT, IEC61000-4-4, 80 A (tP=5/50ns)
  • Lightning protection, IEC61000-4-5, 25 A (tP=8/20μs)
  • Low capacitance of 6.0pF (TYP) per I/O
  • Low clamp voltage
  • Small SOT143 (JEDEC TO-253) packaging
  • Moisture Sensitivity Level (MSL-1)

SR05-02CTG Applications

Highlights Section

  • T1/E1 IC/Secondary Protection
  • Ethernet 10BaseT
  • WAN/LAN Equipment
  • ISDN S/T Interface
  • Video Lines
  • Microcontroller Input Protection

SR05-02CTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SR05-02CTG5V 25A Rail Clamp Array,SOT143RoHS7/16/2013Pb-Free7/16/2013Pdf IconCoC_RoHS10_SR05-02CTGPdf IconREACH_SVHC Declaration_SR05-02CTG.pdfDoes Not ContainNoPdf IconIPC_SR05-02CTG_EC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.