background-waves

SP4203-01FTG-C

Product Status| Activei

SP4203-01FTG-C

1Ch 0.5pF 10A 3.3V Bi Discrete TVS Diode | Series: SP4203
info

The SP4203-01FTG-C integrates low capacitance diodes to provide electronic equipment protection from destructive electrostatic discharges (ESDs). These robust TVSs can withstand repetitive contact or air ESD discharge events at ± 30 kV levels without suffering any performance degradation. This exceeds the ESD contact and air discharge test requirements of IEC 61000-4-2. Additionally, the TVS can withstand an 8/20 surge current event as defined in IEC 61000-4-5 2nd edition up to 10A and still provide low voltage clamping levels.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vso)
3.3
ILeak (µA)
0.1
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
10
Clamp Voltage
7.5V@1A
CI/O TYP (pF)
0.5
Polarity
Bidirectional
Channels
1
Package
SOT23-6L
Dynamic Resistance
0.54
CMAX
0.9
Record Type
H
Item Records
0
Clamping Voltage_string
7.5V@1A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, 10 A (8/20 as defined in IEC 61000-4-5 2nd edition)
  • Low capacitance of 0.5 pF (@ VR=0V)
  • Low leakage current
  • Small SOD323 package fits 0805 footprints
  • AEC-Q101 qualified
  • Lead-free, halogen-free, and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)

SP4203-01FTG-C Applications

Highlights Section

  • xDSL Interfaces
  • RS-232
  • RS-485
  • Power Ports
  • Security Equipment
  • Instrumentation
  • Medical Equipment
  • Computers and Peripherals

SP4203-01FTG-C Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP4203-01FTG-C1Ch 0.5pF 10A 3.3V Bi Discrete TVS DiodeRoHS10/1/2019Pb-Free10/1/2019Pdf IconCoC_RoHS10_SP4203-01FTG-CPdf IconREACH_SVHC Declaration_SP4203-01FTG-C.pdfDoes Not ContainYes10/1/2019Pdf IconIPC_SP4203-01FTG-C_LF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.